目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6884222 - excom I/O System, Input Module, Temperature, 4-channel
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6884222.prj},{NB=6884222},{PREVIEW=../../../_pool_/e6/ce/6884222.png},{MASSZEICHNUNG=../../../_pool_/e6/ce/6884222.png},{BMENB=6884222},{DESCSHORT=excom I/O System, Input Module, Temperature, 4-channel},{DESCLONG=excom I/O System, Input Module, Temperature, 4-channel, Input module for the connection of temperature probes, Complete galvanic isolation},{EAN=4047101267938},{MANUNAME=Turck},{MANUTYPEDESC=TI40-N},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6884222},{DEEPLINK_DEU=https://www.turck.de/de/product/6884222}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6884222
6884222
excom I/O System, Input M...
excom I/O System, Input M...
4047101267938
Turck
TI40-N
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表