目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100000584 - Pressure Transmitter, With Current Output (2-Wire)
Turck
Sensors
pressure20sensors
Powered by
CAD模型選擇
{turck/sensors/pressure20sensors/100000584.prj},{NB=100000584},{BMENB=100000584},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/69/13/100000584.png},{MASSZEICHNUNG=../../../_pool_/69/13/100000584.png},{DESCSHORT=Pressure Transmitter, With Current Output (2-Wire)},{DESCLONG=Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…40 bar rel., Pressure tip orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G3/8\" male thread, Plug-in device, M12 × 1},{EAN=4047101440232},{MANUNAME=Turck},{MANUTYPEDESC=PT40R-1049-I2-H1141/X},{E=Stecker M12 x 1},{D=Aussengewinde - G3/8 hinten dichtend (ohne Dichtungsnut)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
E
Cadenas_FS_PT1000_PT2000_electrical_connection
ⁿ/ₐ
D
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100000584
100000584
Pressure Transmitter, Wit...
Pressure Transmitter, Wit...
4047101440232
Turck
PT40R-1049-I2-H1141/X
Stecker M12 x 1
Aussengewinde - G3/8 hint...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表