目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100017566.prj
Turck
Sensors
pressure20sensors
Powered by
CAD模型選擇
{turck/sensors/pressure20sensors/100017566.prj},{NB=100017566},{BMENB=100017566},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/69/60/100017566.png},{MASSZEICHNUNG=../../../_pool_/69/60/100017566.png},{DESCRIPTION_SHORT=Pressure Sensor},{DESCRIPTION_LONG=Pressure Sensor – Differential Pressure: 0…10 bar},{EAN=4047101532791},{MANUNAME=Turck},{MANUTYPEDESC=PS326-10D-02-2UPN8-H1141},{T=NPT 1/4 Zoll female},{F=PS326 (Diff. L-type)},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100017566},{DEEPLINK_DEU=https://www.turck.de/de/product/100017566},{PPATH=../../../parts_pool/pcs/flow_sensors/assemblies/fluid_plus_asmtpl.prj},{AAO677=Turck},{MANUFACTURER_URL=https://www.turck.de/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
T
CAD parameter 3
ⁿ/ₐ
F
CAD parameter 2
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100017566
100017566
4047101532791
Turck
PS326-10D-02-2UPN8-H1141
NPT 1/4 Zoll female
PS326 (Diff. L-type)
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表