目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
TGB - Standard
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Safety Devices
Torque Guard TGB Series
Powered by
CAD模型選擇
{tyc/safety_devices/torque_guard_tgb_series/standard.prj},{NB=TGB30-L-TH14JD2},{MODEL=TGB30-L},{IDNR=},{PTP=D2},{DTT=H},{CBD=14},{KW=1},{KEY=J},{VER=5},{CBDX=[14:30/1]},{STR=20 ~ 54 \{ 2.0~5.5\}},{MR=500},{SC=Yellow},{A=60},{B=9.5},{C=7.0},{D=33.0},{E=113},{F=100},{G=82},{H=106},{I=75.0},{J=65.0},{K=45},{LX1=42.5},{M=M6},{N=6},{O=M45x1.5},{P=M5x6},{Q=M4x10},{S=2},{T=2.0},{U=-},{W=6},{X=2.5},{Y=45},{CNSMASSEXACT=2.00},{IM=0.2000},{GD=0.790},{X1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
Thread
ⁿ/ₐ
N
[mm]
O
Thread x Pitch
ⁿ/ₐ
P
Thread x Length
ⁿ/ₐ
Q
Thread x Length
ⁿ/ₐ
S
[mm]
T
[mm]
U
Thread x Length
ⁿ/ₐ
W
[mm]
X
[mm]
CNSMASSEXACT
Mass
[kg]
TGB08-L-TH6JD2
TGB08-L-TH6JD2
TGB08-L
39
6.5
5.0
20.0
40
34
26
33
0.0
29.5
15
20.0
M3
3
M15x1
M3x4
-
0
0.9
-
0
0.0
0.14
TGB08-M-TH6JD2
TGB08-M-TH6JD2
TGB08-M
39
6.5
5.0
20.0
40
34
26
33
0.0
29.5
15
20.0
M3
3
M15x1
M3x4
-
0
0.9
-
0
0.0
0.14
TGB08-H-TH6JD2
TGB08-H-TH6JD2
TGB08-H
39
6.5
5.0
20.0
40
34
26
33
0.0
29.5
15
20.0
M3
3
M15x1
M3x4
-
0
0.9
-
0
0.0
0.14
TGB12-L-TH8JD2
TGB12-L-TH8JD2
TGB12-L
47
8.0
6.0
23.5
48
40
32
40
0.0
35.0
20
20.0
M4
3
M20x1
M4x6
-
0
1.0
-
0
0.0
0.24
TGB12-M-TH8JD2
TGB12-M-TH8JD2
TGB12-M
47
8.0
6.0
23.5
48
40
32
40
0.0
35.0
20
20.0
M4
3
M20x1
M4x6
-
0
1.0
-
0
0.0
0.24
TGB12-H-TH8JD2
TGB12-H-TH8JD2
TGB12-H
47
8.0
6.0
23.5
48
40
32
40
0.0
35.0
20
20.0
M4
3
M20x1
M4x6
-
0
1.0
-
0
0.0
0.24
TGB16-L-TH9JD2
TGB16-L-TH9JD2
TGB16-L
56
8.5
8.0
27.7
58
50
39
48
0.0
46.0
25
20.0
M4
3
M25x1.5
M5x6
-
0
1.2
-
0
0.0
0.44
TGB16-M-TH9JD2
TGB16-M-TH9JD2
TGB16-M
56
8.5
8.0
27.7
58
50
39
48
0.0
46.0
25
20.0
M4
3
M25x1.5
M5x6
-
0
1.2
-
0
0.0
0.44
TGB16-H-TH9JD2
TGB16-H-TH9JD2
TGB16-H
56
8.5
8.0
27.7
58
50
39
48
0.0
46.0
25
20.0
M4
3
M25x1.5
M5x6
-
0
1.2
-
0
0.0
0.44
TGB20-H-TH10JD2
TGB20-H-TH10JD2
TGB20-H
47
7.5
5.7
25.0
90
78
62
82
54.0
48.0
32
30.0
M5
4
M32x1.5
M5x6
M4x8
2
1.8
-
5
2.0
0.90
TGB30-L-TH14JD2
TGB30-L-TH14JD2
TGB30-L
60
9.5
7.0
33.0
113
100
82
106
75.0
65.0
45
42.5
M6
6
M45x1.5
M5x6
M4x10
2
2.0
-
6
2.5
2.00
TGB30-H-TH14JD2
TGB30-H-TH14JD2
TGB30-H
60
9.5
7.0
33.0
113
100
82
106
75.0
65.0
45
42.5
M6
6
M45x1.5
M5x6
M4x10
2
2.0
-
6
2.5
2.00
TGB50-L-TH24JD2
TGB50-L-TH24JD2
TGB50-L
81
14.5
8.5
44.8
160
142
122
150
116.7
98.0
75
0.0
M8
6
M75x2
M5x10
M4x14
3
2.7
-
8
3.5
5.90
TGB50-M-TH24JD2
TGB50-M-TH24JD2
TGB50-M
81
14.5
8.5
44.8
160
142
122
150
116.7
98.0
75
0.0
M8
6
M75x2
M5x10
M4x14
3
2.7
-
8
3.5
5.90
TGB50-H-TH24JD2
TGB50-H-TH24JD2
TGB50-H
81
14.5
8.5
44.8
160
142
122
150
116.7
98.0
75
0.0
M8
6
M75x2
M5x10
M4x14
3
2.7
-
8
3.5
5.90
TGB70-H-TH34JD2
TGB70-H-TH34JD2
TGB70-H
110
14.5
12.0
68.5
220
200
170
205
166.0
157.0
110
0.0
M10
6
M110x2
M5x10
M10x28
3
3.3
-
0
0.0
17.00
TGB90-L-TH44JD2
TGB90-L-TH44JD2
TGB90-L
157
25.0
22.0
88.6
295
265
236
290
213.0
203.0
130
0.0
M12
8
M130x2
M10x20
M16x35
5
5.4
M8x16
0
0.0
37.50
TGB90-H-TH44JD2
TGB90-H-TH44JD2
TGB90-H
157
25.0
22.0
88.6
295
265
236
290
213.0
203.0
130
0.0
M12
8
M130x2
M10x20
M16x35
5
5.4
M8x16
0
0.0
37.50
TGB110-L-TH54JD2
TGB110-L-TH54JD2
TGB110-L
195
30.0
25.0
105.0
355
325
287
345
278.0
266.0
160
0.0
M16
6
M160x3
M12x20
M16x45
7
6.0
M10x20
0
0.0
69.60
TGB110-H-TH54JD2
TGB110-H-TH54JD2
TGB110-H
195
30.0
25.0
105.0
355
325
287
345
278.0
266.0
160
0.0
M16
6
M160x3
M12x20
M16x45
7
6.0
M10x20
0
0.0
69.60
TGB130-L-TH62JD2
TGB130-L-TH62JD2
TGB130-L
220
35.0
27.0
130.0
400
360
319
390
316.0
304.0
190
0.0
M16
8
M190x3
M16x30
M20x60
7
6.6
M12x34
0
0.0
102.00
TGB130-H-TH62JD2
TGB130-H-TH62JD2
TGB130-H
220
35.0
27.0
130.0
400
360
319
390
316.0
304.0
190
0.0
M16
8
M190x3
M16x30
M20x60
7
6.6
M12x34
0
0.0
102.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表