suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
HZ.Z200 - Assembly kit with central coupling
Univer
Air Preparation Equipment - FRL
Accessories
Powered by
CAD模型選擇
{univer/gruppi_trattamento_aria_frl/accessori/kit_di_montaggio_con_inserto_intermedio.prj},{NB=HZ0Z200},{CODE=HZ0Z200},{SERIES=HZ},{SIZE=0},{MODEL=Z200},{A=9.5},{B=36},{C=26},{D=M3x37},{E=Ø 18},{F=5},{NDM=3.000},{KDM=2.387},{KDM1=2.459},{R=28.900},{A1=5.000},{B1=9.500},{C1=36.000},{E1=37.000},{F1=26.000},{VAR=1.000},{X1=2.450},{X2=5.000},{X3=15.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
HZ0Z200
HZ0Z200
HZ
0
Z200
9.5
36
26
M3x37
Ø 18
5
HZ1Z200
HZ1Z200
HZ
1
Z200
7.8
14.4
49.5
Ø 21
M5x57
38
HZ2Z200
HZ2Z200
HZ
2
Z200
7.8
14.4
49.5
Ø 25
M5x74
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表