Nederlands
English
5.26 - TUBE CLAMP
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/526_tube_clamp.prj},{NB=5.26.180_(mechanical=high)},{CNSORDERNO=5.26.180},{LODDEST=mechanical},{LODLEVEL=high},{D1=180},{D3=11},{Z1=142.5},{Z2=115.0},{B=162.5},{D=20},{E=35},{TYPE=F},{VERP=10},{CNSQUANTITY=20},{CNSMASSEXACT=378},{INFO=PDF},{L=295}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
Z1
Length
[mm]
Z2
Length
[mm]
B
Height
[mm]
D
Height
[mm]
E
Width
[mm]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
5.26.090_(mechanical=high...
5.26.090
90
9
89.0
71.0
105.0
15
33
F
60
168
5.26.110_(mechanical=high...
5.26.110
110
9
94.0
81.0
115.0
15
33
F
40
184
5.26.125_(mechanical=high...
5.26.125
125
11
116.0
92.0
130.0
20
35
F
40
302
5.26.140_(mechanical=high...
5.26.140
140
11
121.0
99.0
130.0
20
35
F
40
312
5.26.160_(mechanical=high...
5.26.160
160
11
130.5
106.5
147.5
20
35
F
20
340
5.26.180_(mechanical=high...
5.26.180
180
11
142.5
115.0
162.5
20
35
F
20
378
5.26.200_(mechanical=high...
5.26.200
200
13
151.5
119.5
175.0
25
40
F
10
584
5.26.225_(mechanical=high...
5.26.225
225
13
164.5
131.5
175.0
25
40
F
10
606
5.26.250_(mechanical=high...
5.26.250
250
13
182.5
142.5
200.0
25
40
F
10
716
5.26.280_(mechanical=high...
5.26.280
280
13
197.5
155.5
200.0
25
40
F
10
724
5.26.315_(mechanical=high...
5.26.315
315
13
218.5
171.5
225.0
25
40
F
10
846
5.26.355_(mechanical=high...
5.26.355
355
17
276.0
210.0
257.0
30
50
F
10
1354
5.26.400_(mechanical=high...
5.26.400
400
17
301.0
230.0
288.0
30
50
F
10
1550
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表