目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
NSKU - Compact cylinders - UNITOP
Vesta
Pneumatic actuators
Compact cylinders - UNITOP
NSKU Series
Powered by
CAD模型選擇
{vesta/cylinders/compact_unitop/nsku/nsku_asmtab.prj},{NB=NSKU_32/5_-_STD_M_-_(-_0_0)},{BORE=32},{TYPE=STD},{STROKE=5},{STROKEX1=5,10,15,20,25,30,40,50,60,70,80,90,100,125,160,200},{STROKEX2=5,10,15,20,25,30,40,50},{STROKE2=-},{STROKE2X3='5','10','15','20','25','30','40','50','60','70','80','90','100','125','160','200'},{RP=0},{RP2=0},{RV=M},{OPT1=-},{ACC=-},{INFO=PDF},{D=12},{D1X=M6},{D2X=6},{D3=5.2},{D4=M6},{D5=9.0},{F4=0},{G=G1/8},{H3=7.5},{H4=15.0},{I=32},{L=4.5},{L3X=2},{PPATH=nsku_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BORE
Bore
[mm]
A
[mm]
B
[mm]
D
ØD
[mm]
D1
ØD1
ⁿ/ₐ
D2
ØD2
ⁿ/ₐ
D3
ØD3
[mm]
D4
ØD4
ⁿ/ₐ
D5
ØD5
[mm]
D6
ØD6
[mm]
D7
ØD7
[mm]
D8
ØD8
ⁿ/ₐ
D9
ØD9
[mm]
E
[mm]
F4
[mm]
G
ⁿ/ₐ
H
[mm]
H3
[mm]
H4
[mm]
I
[mm]
I4
[mm]
I7
[mm]
K
[mm]
K1
ⁿ/ₐ
L
[mm]
L3
[mm]
L4
[mm]
P
[mm]
S1
[mm]
T1
[mm]
V
[mm]
W
[mm]
NSKU-016-0005-M
16
29.2
-
8
-
6
3.3
M4
6.0
-
-
-
-
-
0
M5
38 (±0.5)
7.0
12.8
18
-
-
6
M8x1.25
3.5
2.2
-
-
-
20
-
4.5
NSKU-020-0005-M
20
37.0
-
10
-
6
4.2
M5
7.5
-
-
-
-
-
4
M5
38 (±0.5)
7.0
12.3
22
-
-
8
M10x1.25
4.2
2.5
-
-
-
22
-
4.5
NSKU-025-0005-M
25
41.0
-
10
-
6
4.2
M5
7.5
-
-
-
-
-
3
M5
39.5 (±0.5)
7.5
13.5
26
-
-
8
M10x1.25
4.2
2.5
-
-
-
22
-
5.5
NSKU-032-0005-M
32
49.2
-
12
-
6
5.2
M6
9.0
-
-
-
-
-
0
G1/8
44.5 (±0.5)
7.5
15.0
32
-
-
10
M10x1.25
4.5
2
-
-
-
22
-
6
NSKU-040-0005-M
40
57.2
-
12
-
6
5.2
M6
9.0
-
-
-
-
-
0
G1/8
45.5 (±0.7)
7.5
15.0
42
-
-
10
M10x1.25
4.2
2
-
-
-
22
-
6.5
NSKU-050-0005-M
50
67.0
-
16
-
8
6.7
M8
10.5
-
-
-
-
-
0
G1/8
45.5 (±0.7)
7.5
14.6
50
-
-
13
M12x1.25
4.7
2.5
-
-
-
24
-
7.5
NSKU-063-0010-M
63
80.0
-
16
-
8
8.5
M10
13.5
-
-
-
-
-
0
G1/8
50 (±0.8)
8.0
15.5
62
-
-
13
M12x1.25
5.2
2.5
-
-
-
24
-
7.5
NSKU-080-0010-M
80
102.6
-
20
-
8
8.5
M10
13.5
-
-
-
-
-
0
G1/8
56 (±0.8)
9.0
17.0
82
-
-
17
M16x1.5
5.2
2.5
-
-
-
32
-
8
NSKU-100-0010-M
100
124.0
-
25
-
8
8.5
M10
13.5
-
-
-
-
-
0
G1/4
66.5 (±1.0)
10.0
20.0
103
-
-
22
M20x1.5
5.2
3
-
-
-
40
-
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表