目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XCM-SN-AC - CLEVIS (MALE) WITH ROD EYE
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xcm_sn_ac.prj},{NB=XCM-SN-AC/50},{CODE=XCM-SN-AC/50},{BORE=50},{A=46.5},{A2=170},{B=15.0},{C=27},{D=16},{EN=21},{ER=20},{F=40},{G=10},{E=9.0},{L=65},{M=15.0},{N=6.5},{P=5},{R1X=9.250},{R2X=13.500},{R3X=16.000},{L1X=46.500},{L2X=42.000},{H1X=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
A2
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
EN
[mm]
ER
[mm]
F
[mm]
G
[mm]
E
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
XCM-SN-AC/32
XCM-SN-AC/32
32
32.5
142
10.5
22
10
14
15
30
10
6.6
45
10.5
5.5
5
XCM-SN-AC/40
XCM-SN-AC/40
40
38.0
160
12.0
25
12
16
18
35
10
6.6
55
11.0
5.5
5
XCM-SN-AC/50
XCM-SN-AC/50
50
46.5
170
15.0
27
16
21
20
40
10
9.0
65
15.0
6.5
5
XCM-SN-AC/63
XCM-SN-AC/63
63
56.5
190
15.0
32
16
21
23
45
12
9.0
75
15.0
6.5
5
XCM-SN-AC/80
XCM-SN-AC/80
80
72.0
210
18.0
36
20
25
27
45
14
11.0
95
18.0
10.0
5
XCM-SN-AC/100
XCM-SN-AC/100
100
89.0
230
18.0
41
20
25
30
55
16
11.0
115
18.0
10.0
5
XCM-SN-AC/125
XCM-SN-AC/125
125
110.0
275
25.0
50
30
37
40
60
20
13.5
140
20.0
10.0
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表