10.6 - Multiple area guiding stripes with 2 sliding areas
voestalpine
10. Multiple area guiding stripes
Powered by
CAD模型選擇
{voest/10_mehrflaechen_fuehrungen/10_06.prj},{NB=VA_Leisten_14661},{IDENTNR=14661},{L=605},{B=100},{S=20},{GEWICHT=7.30},{CTN=84833080},{FIBRO1=},{SANKYO1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
L
Length L
[mm]
B
Width 0/+0.1
[mm]
S
Thickness s +0.2/+0.3
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17650
17650
305
25
5
0.24
84833080
17651
17651
305
30
6
0.30
84833080
14992
14992
605
40
8
1.14
84833080
15535
15535
605
35
10
1.26
84833080
14607
14607
605
50
10
1.80
84833080
13538
13538
605
40
12
1.74
84833080
13775
13775
605
80
12
3.50
84833080
13905
13905
605
60
16
3.50
84833080
13271
13271
605
80
20
5.80
84833080
14661
14661
605
100
20
7.30
84833080
17652
17652
1005
40
8
1.90
84833080
17653
17653
1005
35
10
2.10
84833080
17654
17654
1005
50
10
3.00
84833080
17655
17655
1005
40
12
2.90
84833080
17656
17656
1005
80
12
5.80
84833080
17657
17657
1005
60
16
5.80
84833080
17660
17660
1005
50
20
6.84
84833080
17661
17661
1005
60
20
7.68
84833080
17658
17658
1005
80
20
9.70
84833080
17659
17659
1005
100
20
12.20
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表