Fig. 5920 - Dirt trap
vonRoll hydro
VALVES AND FITTINGS
Intermediate strainers / coarse filters
Powered by
CAD模型選擇
{vonroll/valves_fittings/intermediate_strainers_sf/5920.prj},{NB=184434(400)},{ARTNR=184434},{LODLEVEL=400},{BES=Epoxy coating},{AU=1.60},{DN1=100},{DN2=100},{L=350},{D1=220},{H=240},{H2=325},{W=32.0},{PN=16},{NPK=243.153},{L1=350},{D2=116},{T=16.000},{NOH=8},{ANGH=45.000},{DH=14.000},{D3=69.394},{D4=-8.362},{T2=19.000},{NOH2=4},{DH2=19.000},{ANGH2=45.000},{K=0.000},{G=0.000},{K2=0.000},{G2=157.072},{B=140},{B2=39},{ANG2=42.638},{LENGEX=135.000},{LENGEY=30.000},{NUT1=8.000},{NUT2SW=24.000},{NUT3=15.000},{NUTX=10.000},{NUTY=10.000},{BCENT=15.000},{EX1=3.000},{EX2=10.000},{EX3=23.000},{LODNUTX=57.500},{LODNUTY=57.500},{LODEXT1=23.000},{LODEXT2=52.000},{RUPX=83.150},{RUPY=34.440},{RUPL=172.000},{RUPR=19.000},{RUPB=156.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
AU
With perforated sieve, hole size
[mm]
DN1
Nominal diameter
ⁿ/ₐ
DN2
Nominal diameter
ⁿ/ₐ
L
Installation length
[mm]
D1
ØF
[mm]
H
Height
[mm]
H2
Height
[mm]
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5920 20 184427
184427
Epoxy coating
1.00
20
50
150
105
85
90
3.0
16
-
Fig. 5920 25 184428
184428
Epoxy coating
1.00
25
80
160
115
105
130
4.0
16
243.111
Fig. 5920 32 184429
184429
Epoxy coating
1.00
32
50
180
140
115
140
6.0
16
243.132
Fig. 5920 40 184430
184430
Epoxy coating
1.00
40
65
200
150
130
150
7.0
16
-
Fig. 5920 50 184431
184431
Epoxy coating
1.00
50
80
230
165
140
185
10.0
16
243.142
Fig. 5920 65 184432
184432
Epoxy coating
1.25
65
100
290
185
165
215
16.0
16
243.112
Fig. 5920 80 184433
184433
Epoxy coating
1.25
80
80
310
200
175
225
18.0
16
243.143
Fig. 5920 100 184434
184434
Epoxy coating
1.60
100
100
350
220
240
325
32.0
16
243.153
Fig. 5920 125 184435
184435
Epoxy coating
1.60
125
125
400
250
280
380
39.0
16
243.113
Fig. 5920 150 184436
184436
Epoxy coating
1.60
150
50
480
285
360
465
52.0
16
243.134
Fig. 5920 200 184437
184437
Epoxy coating
1.60
200
80
600
340
395
575
102.0
10
243.144
Fig. 5920 200 184438
184438
Epoxy coating
1.60
200
80
600
340
395
575
102.0
16
243.144
Fig. 5920 250 184439
184439
Epoxy coating
1.60
250
100
730
395
470
680
171.0
10
243.154
Fig. 5920 250 184440
184440
Epoxy coating
1.60
250
100
730
395
470
680
171.0
16
243.154
Fig. 5920 300 184441
184441
Epoxy coating
1.60
300
125
850
445
560
820
225.0
10
243.164
Fig. 5920 300 184442
184442
Epoxy coating
1.60
300
125
850
455
560
820
225.0
16
243.164
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表