目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKOR ( ISO12151-1 / ISO 8434-6) - BSP Females 60° Cone with O- Ring
VOSS
Catalogue Hose Couplings
Metric 60° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk60_dichtkegel_60/dk60_dkor.prj},{NB=7000282100},{BZ=7000282100},{FX=33.249},{DN=25.000},{CH=38.000},{L=86.500},{C=19.500},{H=38.500},{M=28.500},{G=240.000},{RX=1.600},{L1=21.500},{L2=15.500},{L3=27.000},{L4=11.000},{L5=15.025},{L6=0.476},{L7=5.037},{L8=1.980},{L9=9.500},{L10=25.500},{L11=17.500},{L12=0.000},{L13=0.000},{W1=30.000},{W2=26.000},{W3=32.000},{W4=27.000},{W5=27.300},{W6=30.000},{W7=33.600},{W8=34.000},{W9=22.990},{W10=34.300},{W11=34.800},{W12=37.800},{W13=0.000},{W14=0.000},{K1=30.000},{K2=30.000},{K3=6.009},{K4=0.000},{A1=0.250},{A3=0.250},{A2=0.000},{AU1=0.500},{AU2=0.500},{R1=0.300},{R2=0.500},{R3=0.200},{R4=0.200},{R5=0.500},{R6=0.800},{R7=0.500},{R8=0.500},{R9=2.000},{R10=2.000},{DL=6.500},{DW=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[G]
7000281600
7000281600
HF/60-SWOS-8-DN06
S30411106006A
DKOR 1/4" 06
G 1/4”
1/4”
6.000
19.000
49.500
4.000
21.500
16.500
6x1
32.000
7000281700
7000281700
HF/60-SWOS-10-DN10
S30411110010H
DKOR 3/8" 10
G 3/8”
3/8”
10.000
22.000
54.500
7.000
25.000
19.000
8,1x1,6
50.000
7000281800
7000281800
HF/60-SWOS-12-DN12
S30411113013A
DKOR 1/2" 13
G 1/2”
1/2”
12.000
27.000
57.500
9.500
28.000
21.500
12,1x1,6
80.000
7000281900
7000281900
HF/60-SWOS-16-DN16
S30411116016A
DKOR 5/8" 16
G 5/8”
5/8”
16.000
30.000
64.000
12.500
29.500
20.000
13,1x1,6
100.000
7000282000
7000282000
HF/60-SWOS-20-DN19
S30411119019A
DKOR 3/4" 19
G 3/4”
3/4”
19.000
32.000
73.000
15.000
34.000
24.500
17,1x1,6
130.000
7000282100
7000282100
HF/60-SWOS-25-DN25
S30411125025A
DKOR 1" 25
G 1”
1”
25.000
38.000
86.500
19.500
38.500
28.500
22,1x1,6
240.000
7000282200
7000282200
HF/60-SWOS-32-DN25
S30411132025A
DKOR 1"1/4 25
G 1 1/4”
1”
25.000
50.000
88.000
19.500
41.000
31.000
29,1x1,6
280.000
7000282300
7000282300
HF/60-SWOS-32-DN32
S30411132032A
DKOR 1"1/4 32
G 1 1/4”
1 1/4”
31.000
50.000
97.500
26.000
43.000
32.500
29,1x1,6
400.000
7000282400
7000282400
HF/60-SWOS-38-DN32
S30411138032A
DKOR 1"1/2 32
G 1 1/2”
1 1/4”
31.000
55.000
101.000
26.000
46.500
34.000
35,1x1,6
480.000
7000282500
7000282500
HF/60-SWOS-38-DN38
S30411138038A
DKOR 1"1/2 38
G 1 1/2”
1 1/2”
38.000
55.000
104.500
32.000
46.500
34.000
35,1x1,6
490.000
7000282600
7000282600
HF/60-SWOS-50-DN38
S30411150038A
DKOR 2" 38
G 2”
1 1/2”
38.000
70.000
113.000
32.000
55.000
39.000
48,1x1,6
800.000
7000282700
7000282700
HF/60-SWOS-50-DN51
S30411150050A
DKOR 2" 50
G 2”
2”
51.000
70.000
126.000
42.000
53.500
37.500
48,1x1,6
900.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表