目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
282-681 - 3-conductor through terminal block, 6 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
Powered by
CAD模型選擇
{wago/pg01/serie282/0282-0681_0999-0962.prj},{NB=282-684},{BESTNR=282-684},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 6},{QUERSCHNITT2=24 - 10},{ABISOLIERLAENGE=12 - 13},{SPANNUNG=800},{BEMESSSTOSSSPG=8},{VERSCHMUTZGRAD=3},{STROM=41},{HOEHE=32.50},{BREITE=8.00},{TIEFE=93.00},{ANZAHLKLEMMSTEL=3},{ANZAHLPOTENTIAL=1},{FARBE=blau},{BEMERKUNGEN=für Ex i-Anwendungen geeignet},{RGB=0,0.51,0.70,0},{GEWICHT=21.418},{ECLASS71=27-14-11-20},{ECLASS81=27-14-11-20},{LINKDE=http://www.wago.com/de/p/282-684},{LINKEN=http://www.wago.com/global/p/282-684},{FILENAME=282-684}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
282-681
282-681
0.2 - 6
24 - 10
12 - 13
800
8
3
41
32.50
8.00
93.00
3
1
grau
21.370
27-14-11-20
27-14-11-20
282-684
282-684
0.2 - 6
24 - 10
12 - 13
800
8
3
41
32.50
8.00
93.00
3
1
blau
für Ex i-Anwendungen geei...
21.418
27-14-11-20
27-14-11-20
282-682
282-682
0.2 - 6
24 - 10
12 - 13
800
8
3
41
32.50
8.00
93.00
3
1
orange
21.450
27-14-11-20
27-14-11-20
282-993
282-993
0.5 - 6
20 - 10
12 - 13
550
39
32.50
8.00
93.00
3
1
lichtgrau
für Ex e II-Anwendungen g...
21.450
27-14-11-20
27-14-11-20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表