目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
831-1032 - Mounting adapter, for DIN-35 rail/panel mounting, Pin spacing 7.62 mm
WAGO
PG 03 - Multi Connection System
Series 831
Powered by
CAD模型選擇
{wago/pg03/serie831/0831-1032_0999-0962.prj},{NB=831-1032},{BESTNR=831-1032},{BEZEICHNUNG=Montageadapter, lichtgrau},{INFODE=Info DE},{INFOEN=Info EN},{RM=7.62},{HOEHE=6.60},{BREITE=15.10},{TIEFE=88.40},{FARBE=lichtgrau},{GEWICHT=6.500},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-14-11-92},{ECLASS81=27-14-11-92},{LINKDE=http://www.wago.com/de/p/831-1032},{LINKEN=http://www.wago.com/global/p/831-1032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
RM
Pin Spacing
[mm]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
831-1032
831-1032
Mounting adapter, light g...
7.62
6.60
15.10
88.40
light gray
6.500
27-14-11-92
27-14-11-92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表