目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
753-668/000-004 - Fail-safe 4 channel analog input, 0/4 … 20 mA, Differential input, PROFIsafe
WAGO
PG 15 - I/O-SYSTEM
Series 753
Powered by
CAD模型選擇
{wago/pg15/serie753/0753-0668_0004_0999-0962.prj},{NB=753-668/000-004},{BESTNR=753-668/000-004},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=9 - 10},{HOEHE=64.00},{BREITE=24.00},{TIEFE=100.00},{FARBE=gelb},{GEWICHT=84.200},{RGB=0.87,0.69,0.15,0},{ECLASS71=27-24-26-04},{ECLASS81=27-24-26-04},{LINKDE=http://www.wago.com/de/p/753-668_000-004},{LINKEN=http://www.wago.com/global/p/753-668_000-004},{FILENAME=753-668_000-004}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
753-668/000-004
753-668/000-004
0.08 - 2.5
28 - 14
9 - 10
64.00
24.00
100.00
yellow
84.200
27-24-26-04
27-24-26-04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表