目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
771-9993/017-101 to 771-9993/017-802 - CONNECTION WIRE SOCKET - PLUG 3 POLE
WAGO
PG 20 - WINSTA
Series 771
Powered by
CAD模型選擇
{wago/pg20/serie771/0771-9993_0017-0101.prj},{NB=771-9993/017-402},{BESTNR=771-9993/017-402},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=2.5},{QUERSCHNITT2=14},{SPANNUNG=250},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=20},{P=3},{FARBE=weiß},{BEMERKUNGEN=halogenfrei / Länge 4 m},{RGB=1,1,1,0},{L1=3862},{GEWICHT=610.207},{ECLASS71=27-44-06-04},{ECLASS81=27-44-06-04},{LINKDE=http://www.wago.com/de/p/771-9993_017-402},{LINKEN=http://www.wago.com/global/p/771-9993_017-402}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
L1
Length_1
[mm]
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
771-9993/017-101
771-9993/017-101
2.5
14
250
4
3
20
3
black
halogen-free / Length 1 m
862
165.000
27-44-06-04
27-44-06-04
771-9993/017-102
771-9993/017-102
2.5
14
250
4
3
20
3
white
halogen-free / Length 1 m
862
165.877
27-44-06-04
27-44-06-04
771-9993/017-201
771-9993/017-201
2.5
14
250
4
3
20
3
black
halogen-free / Length 2 m
1862
314.125
27-44-06-04
27-44-06-04
771-9993/017-202
771-9993/017-202
2.5
14
250
4
3
20
3
white
halogen-free / Length 2 m
1862
313.987
27-44-06-04
27-44-06-04
771-9993/017-301
771-9993/017-301
2.5
14
250
4
3
20
3
black
halogen-free / Length 3 m
2862
462.235
27-44-06-04
27-44-06-04
771-9993/017-302
771-9993/017-302
2.5
14
250
4
3
20
3
white
halogen-free / Length 3 m
2862
462.097
27-44-06-04
27-44-06-04
771-9993/017-401
771-9993/017-401
2.5
14
250
4
3
20
3
black
halogen-free / Length 4 m
3862
630.000
27-44-06-04
27-44-06-04
771-9993/017-402
771-9993/017-402
2.5
14
250
4
3
20
3
white
halogen-free / Length 4 m
3862
610.207
27-44-06-04
27-44-06-04
771-9993/017-501
771-9993/017-501
2.5
14
250
4
3
20
3
black
halogen-free / Length 5 m
4862
780.000
27-44-06-04
27-44-06-04
771-9993/017-502
771-9993/017-502
2.5
14
250
4
3
20
3
white
halogen-free / Length 5 m
4862
783.720
27-44-06-04
27-44-06-04
771-9993/017-601
771-9993/017-601
2.5
14
250
4
3
20
3
black
halogen-free / Length 6 m
5862
906.714
27-44-06-04
27-44-06-04
771-9993/017-602
771-9993/017-602
2.5
14
250
4
3
20
3
white
halogen-free / Length 6 m
5862
906.427
27-44-06-04
27-44-06-04
771-9993/017-701
771-9993/017-701
2.5
14
250
4
3
20
3
black
halogen-free / Length 7 m
6862
1054.675
27-44-06-04
27-44-06-04
771-9993/017-702
771-9993/017-702
2.5
14
250
4
3
20
3
white
halogen-free / Length 7 m
6862
1054.537
27-44-06-04
27-44-06-04
771-9993/017-801
771-9993/017-801
2.5
14
250
4
3
20
3
black
halogen-free / Length 8 m
7862
1202.785
27-44-06-04
27-44-06-04
771-9993/017-802
771-9993/017-802
2.5
14
250
4
3
20
3
white
halogen-free / Length 8 m
7862
1202.647
27-44-06-04
27-44-06-04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表