svenska
中文 (繁體)
中文 (繁體)
1569130000 - VG 36-MS68
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Screwed cable gland (electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/01/1569130000.prj},{NB=1569130000},{MANUID=1569130000},{AAG623=50},{AAG624=50},{AAH508=32},{AAH509=22},{AAW301=-40},{AAW302=100},{ABC354=9},{AAF040=0.254},{AAD931=74198090},{AAO676=1569130000},{AAO663=4008190148263},{PREVIEW=../../../../_pool_/9e/14/15691100009999.png},{MANUTYPEDESC=VG 36-MS68},{DESCSHORT=Cable gland (metal) VG MS (standard brass cable gland) straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, IP67, IP68 - 5 bar (30 min.) Brass, nickel-plated},{DESCLONG=Metal cable gland for sealing housings when inserting cables. With strain relief.},{GTIN=4008190148263},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAG746=PG36},{AAH500=No},{AAQ204=Single-orifice seal},{AAS481=PG},{AAS484=No},{AAS485=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAG624
wrench width 2
[mm]
AAG746
mounting thread
ⁿ/ₐ
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAQ204
Sealing type
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS485
Counter nut present
ⁿ/ₐ
AAW254
Design
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
AAW361
protection type (NEMA)
ⁿ/ₐ
ABC354
thread length connection thread
[mm]
ABC356
material of the sealing insert
ⁿ/ₐ
ABC358
separable screw connection
ⁿ/ₐ
ABC359
for armored cables
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1569130000
1569130000
VG 36-MS68
电缆接头(金属), VG MS (标准黄铜电缆接头...
用于在插入电缆时密封外壳的金属电缆接头。带有减张力...
4008190148263
Weidmueller Group
IP54
50
50
PG36
No
32
22
Single-orifice seal
PG
No
No
straight
-40
100
NEMA 4X
9
Chloroprene
No
No
brass nickel-plated
gray
No
0.254
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表