dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
4 Poles - S1 CronoLine-IL-E MX
Wilo
Single-stage in-line pumps
CronoLine-IL-E
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c8601ff7201860cf018b14c58/8ae2819c881d0bb3018823e5c3814a55.prj},{NB=IL-E 125/305-22/4-S1 2221299(350)},{EF014904=178.70},{EF014905=299.590},{EF000991=302.6},{EF000992=35.56},{EF020449=16.0},{EF003701=0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=35.4},{EF012424=23.4},{EF012425=22.0},{EF010779=23400.0},{EF010780=0},{EF013710=0.4},{EF001642=1480.0},{EF020121=0},{EF020120=0},{EF023093=0},{EF015266=0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007314=0},{EF007312=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-20.0},{EF002386=0.0},{EF025503=0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF023090
Double pump
ⁿ/ₐ
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF010779
Pump power consumption (solpump)
[W]
EF010780
Pump power consumption standby (solstandbypump)
[W]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF004265
Recess length
[mm]
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
A3
Angle electrical cabinet 1
ⁿ/ₐ
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DM
Diameter motor
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
HD
Diameter pump housing
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE1
Height pump housing
[mm]
LE2
Centre connection to end motor
[mm]
LE3
Length electrical cabinet
[mm]
LE4
Distance connection to beginning of motor
[mm]
LE5
Distance to centre connection
[mm]
LE6
Distance connection to electrical cabinet
[mm]
LE7
Length to top side electrical cabinet
[mm]
LE8
Width electrical cabinet
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
DIAMD1
Dimensions
[mm]
H1
Dimensions
[mm]
X
Dimensions
[mm]
DA1
Dimensions
[mm]
C
Dimensions
[mm]
D3
Dimensions
ⁿ/ₐ
S1
Dimensions
ⁿ/ₐ
S2
Dimensions
[mm]
Y1
Dimensions
[mm]
Y2
Dimensions
[mm]
FD
Dimensions
ⁿ/ₐ
L5
Dimensions
[mm]
HB1
Dimensions
[mm]
HB2
Dimensions
[mm]
LA
Dimensions
[mm]
LC
[mm]
LC2
ⁿ/ₐ
LD1
[mm]
2221267
2221267
IL-E 80/315-15/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/315-15/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
79.89
346.570
163.1
40.71
16.0
false
0
0
400
3
50. 60
26.2
16.8
15.0
16800.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
305
80
80
86
86
3
3
458
160
160
339
281
213
790
446
280.0
137
320
421
308
8
8
339
281
350.0
204.0
160
350.000
173
30.0
12
25.0
86
209
137
140.0
219.000
229.000
0.000
16.000
0
432.000
2221271
2221271
IL-E 80/305-11/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/305-11/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
69.87
290.280
152.4
34.62
16.0
false
0
0
400
3
50. 60
19.9
12.2
11.0
12200.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
305
80
80
86
86
3
3
458
160
160
339
281
213
761
446
280.0
137
320
421
308
8
8
339
281
350.0
204.0
160
350.000
173
30.0
12
25.0
86
209
137
140.0
219.000
229.000
0.000
16.000
0
432.000
2221275
2221275
IL-E 100/250-11/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/250-11/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
106.20
242.320
201.6
28.38
16.0
false
0
0
400
3
50. 60
19.2
12.2
11.0
12200.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
305
100
100
106
106
3
3
432
180
180
280
270
264
773
446
293.0
177
333
421
308
8
8
280
270
350.0
206.0
160
350.000
240
30.0
12
19.5
114
236
177
180.0
185.000
216.000
0.000
16.000
0
367.000
2221279
2221279
IL-E 100/315-22/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/315-22/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
116.20
364.710
266.5
43.79
16.0
false
0
0
400
3
50. 60
37.6
24.0
22.0
24000.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
348
100
100
106
106
3
3
492
180
180
385
315
252
871
446
289.0
167
385
448
308
8
8
385
315
350.0
204.0
160
350.000
210
30.0
12
20.0
105
291
167
170.0
221.000
246.000
0.000
16.000
0
432.000
2221283
2221283
IL-E 100/305-18,5/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/305-18.5/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
112.80
316.360
249.2
38.98
16.0
false
0
0
400
3
50. 60
31.9
20.1
18.5
20100.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
348
100
100
106
106
3
3
492
180
180
385
315
252
871
446
289.0
167
385
448
308
8
8
385
315
350.0
204.0
160
350.000
210
30.0
12
20.0
105
291
167
170.0
221.000
246.000
0.000
16.000
0
432.000
2221287
2221287
IL-E 100/295-15/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/295-15/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
108.80
284.100
233.1
35.25
16.0
false
0
0
400
3
50. 60
26.3
16.7
15.0
16700.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
305
100
100
106
106
3
3
492
180
180
385
315
252
799
446
289.0
167
329
421
308
8
8
385
315
350.0
204.0
160
350.000
210
30.0
12
20.0
105
291
167
170.0
221.000
246.000
0.000
16.000
0
432.000
2221291
2221291
IL-E 125/250-15/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/250-15/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
164.00
234.090
245.4
28.98
16.0
false
0
0
400
3
50. 60
24.9
16.4
15.0
16400.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
305
125
125
132
132
3
3
454
210
210
318
302
292
810
446
301.0
197
340
421
308
8
8
318
302
350.0
206.0
160
350.000
190
40.0
16
26.0
73
276
197
200.0
182.000
227.000
0.000
16.000
0
367.000
2221295
2221295
IL-E 125/240-11/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/240-11/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
151.10
189.070
235.1
24.40
16.0
false
0
0
400
3
50. 60
18.7
12.2
11.0
12200.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
305
125
125
132
132
3
3
454
210
210
318
302
292
781
446
301.0
197
340
421
308
8
8
318
302
350.0
206.0
160
350.000
190
40.0
16
26.0
73
276
197
200.0
182.000
227.000
0.000
16.000
0
367.000
2221299
2221299
IL-E 125/305-22/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/305-22/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
178.70
299.590
302.6
35.56
16.0
false
0
0
400
3
50. 60
35.4
23.4
22.0
23400.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
348
125
125
132
132
3
3
524
210
210
360
340
288
893
446
310.0
182
406
448
308
8
8
360
340
350.0
204.0
160
350.000
280
40.0
16
25.0
140
315
182
185.0
235.000
262.000
0.000
16.000
0
432.000
2221303
2221303
IL-E 125/295-18,5/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/295-18.5/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
168.30
269.390
285.5
31.78
16.0
false
0
0
400
3
50. 60
29.9
19.7
18.5
19700.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
348
125
125
132
132
3
3
524
210
210
360
340
288
893
446
310.0
182
406
448
308
8
8
360
340
350.0
204.0
160
350.000
280
40.0
16
25.0
140
315
182
185.0
235.000
262.000
0.000
16.000
0
432.000
2221307
2221307
IL-E 150/190-11/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 150/190-11/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
240.50
124.740
402.6
16.70
16.0
false
0
0
400
3
50. 60
18.3
11.8
11.0
11800.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
285
285
23
23
211
211
305
150
150
158
158
3
3
470
240
240
385
315
310
775
446
295.0
197
334
421
308
8
8
385
315
312.0
182.0
160
350.000
244
40.0
16
26.0
122
290
197
200.0
157.000
235.000
0.000
16.000
0
312.000
2221311
2221311
IL-E 150/250-22/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 150/250-22/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
257.90
222.020
478.0
27.71
16.0
false
0
0
400
3
50. 60
34.8
22.9
22.0
22900.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
285
285
23
23
211
211
348
150
150
158
158
3
3
488
240
240
345
355
342
886
446
304.0
227
400
448
308
8
8
345
355
350.0
189.0
160
350.000
230
40.0
16
26.0
115
330
227
230.0
184.000
244.000
0.000
16.000
0
365.000
2221315
2221315
IL-E 150/240-18,5/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 150/240-18.5/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
245.50
200.550
405.0
25.39
16.0
false
0
0
400
3
50. 60
29.7
19.4
18.5
19400.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
285
285
23
23
211
211
348
150
150
158
158
3
3
488
240
240
345
355
342
886
446
304.0
227
400
448
308
8
8
345
355
350.0
189.0
160
350.000
230
40.0
16
26.0
115
330
227
230.0
184.000
244.000
0.000
16.000
0
365.000
2221319
2221319
IL-E 150/230-15/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 150/230-15/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
229.10
173.870
359.3
23.09
16.0
false
0
0
400
3
50. 60
24.7
16.1
15.0
16100.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
285
285
23
23
211
211
305
150
150
158
158
3
3
488
240
240
345
355
342
814
446
304.0
227
344
421
308
8
8
345
355
350.0
189.0
160
350.000
230
40.0
16
26.0
115
330
227
230.0
184.000
244.000
0.000
16.000
0
365.000
2221323
2221323
IL-E 200/200-15/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 200/200-15/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
375.80
114.150
549.4
15.46
16.0
false
0
0
400
3
50. 60
25.3
16.5
15.0
16500.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
15.0
15.0
0
30
30
340
340
23
23
266
266
305
200
200
208
208
3
3
618
295
295
395
405
375
824
446
315.0
242
354
421
308
12
12
395
405
312.0
182.0
160
350.000
260
40.0
16
32.0
95
375
242
245.0
213.000
309.000
0.000
16.000
0
312.000
2221327
2221327
IL-E 200/190-11/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 200/190-11/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
359.60
89.620
517.5
12.84
16.0
false
0
0
400
3
50. 60
19.1
12.4
11.0
12400.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
15.0
15.0
0
30
30
340
340
23
23
266
266
305
200
200
208
208
3
3
618
295
295
395
405
375
795
446
315.0
242
354
421
308
12
12
395
405
312.0
182.0
160
350.000
260
40.0
16
32.0
95
375
242
245.0
213.000
309.000
0.000
16.000
0
312.000
2221331
2221331
IL-E 200/240-22/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 200/240-22/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
375.40
172.700
627.0
24.50
16.0
false
0
0
400
3
50. 60
35.8
23.5
22.0
23500.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
15.0
15.0
0
30
30
340
340
23
23
266
266
348
200
200
208
208
3
3
548
295
295
400
400
373
947
446
365.0
242
460
448
308
12
12
400
400
312.0
234.0
160
350.000
270
40.0
16
25.0
135
300
242
245.0
199.000
274.000
0.000
16.000
0
312.000
2221335
2221335
IL-E 200/230-18,5/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 200/230-18.5/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
360.40
155.340
603.3
22.46
16.0
false
0
0
400
3
50. 60
31.1
20.4
18.5
20400.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
15.0
15.0
0
30
30
340
340
23
23
266
266
348
200
200
208
208
3
3
548
295
295
400
400
373
947
446
365.0
242
460
448
308
12
12
400
400
312.0
234.0
160
350.000
270
40.0
16
25.0
135
300
242
245.0
199.000
274.000
0.000
16.000
0
312.000
2226299
2226299
IL-E 150/200-15/4-S1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 150/200-15/4-S1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
251.00
153.080
450.0
18.70
16.0
false
0
0
400
3
50. 60
23.8
15.5
15.0
15500.0
0
0.4
F
1480.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
Q1Q1X4GG
0
22.5
22.5
0
26
26
285
285
23
23
211
211
305
150
150
158
158
3
3
470
240
240
385
315
310
804
446
295.0
197
334
421
308
8
8
385
315
312.0
182.0
160
350.000
244
40.0
16
26.0
122
290
197
200.0
157.000
235.000
0.000
16.000
0
312.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表