dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
2 Poles - R1 CronoLine-IL-E MX
Wilo
Single-stage in-line pumps
CronoLine-IL-E
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c8601ff7201860cf018b14c58/8ae2819c881d0bb3018823f8b8ec478f.prj},{NB=IL-E 100/150-22/2-R1 2221396(350)},{EF014904=181.30},{EF014905=320.58},{EF000991=332.90},{EF000992=41.14},{EF020449=16.0},{EF003701=0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=37.3},{EF012424=23.3},{EF012425=22.0},{EF010779=23300.0},{EF010780=0},{EF013710=0.4},{EF001642=2960.0},{EF020121=0},{EF020120=0},{EF023093=0},{EF015266=0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007314=0},{EF007312=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-20.0},{EF002386=0.0},{EF025503=0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF023090
Double pump
ⁿ/ₐ
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF010779
Pump power consumption (solpump)
[W]
EF010780
Pump power consumption standby (solstandbypump)
[W]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF004265
Recess length
[mm]
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
A3
Angle electrical cabinet 1
ⁿ/ₐ
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DM
Diameter motor
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
HD
Diameter pump housing
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE1
Height pump housing
[mm]
LE2
Centre connection to end motor
[mm]
LE3
Length electrical cabinet
[mm]
LE4
Distance connection to beginning of motor
[mm]
LE5
Distance to centre connection
[mm]
LE6
Distance connection to electrical cabinet
[mm]
LE7
Length to top side electrical cabinet
[mm]
LE8
Width electrical cabinet
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
DIAMD1
Dimensions
[mm]
H1
Dimensions
[mm]
X
Dimensions
[mm]
DA1
Dimensions
[mm]
C
Dimensions
[mm]
D3
Dimensions
ⁿ/ₐ
S1
Dimensions
ⁿ/ₐ
S2
Dimensions
[mm]
Y1
Dimensions
[mm]
Y2
Dimensions
[mm]
FD
Dimensions
ⁿ/ₐ
L5
Dimensions
[mm]
HB1
Dimensions
[mm]
HB2
Dimensions
[mm]
LA
Dimensions
[mm]
LC
[mm]
LC2
ⁿ/ₐ
LD1
[mm]
2221348
2221348
IL-E 50/190-11/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 50/190-11/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
51.80
479.94
79.60
58.11
16.0
false
0
0
400
3
50. 60
17.8
11.5
11.0
11500.0
0
0.4
F
2950.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
165
165
19
19
99
99
305
50
50
56
56
3
3
292
125
125
260
180
177
722
446
242.0
117
281
421
308
4
4
260
180
292.0
182.0
130
350.000
160
30.0
12
19.5
80
155
117
120.0
130.000
146.000
0.000
16.000
0
292.000
2221352
2221352
IL-E 50/240-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 50/240-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
53.01
779.93
85.26
91.72
16.0
false
0
0
400
3
50. 60
34.3
22.6
22.0
22600.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
165
165
19
19
99
99
348
50
50
56
56
3
3
342
125
125
225
215
181
827
446
245.0
119
341
448
308
4
4
225
215
345.0
183.0
130
350.000
200
30.0
12
19.5
100
190
119
122.0
155.000
171.000
0.000
16.000
0
345.000
2221356
2221356
IL-E 50/230-18,5/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 50/230-18.5/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
50.00
687.94
83.29
81.68
16.0
false
0
0
400
3
50. 60
30.2
20.0
18.5
20000.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
165
165
19
19
99
99
348
50
50
56
56
3
3
342
125
125
225
215
181
726
446
245.0
119
285
421
308
4
4
225
215
345.0
183.0
130
350.000
200
30.0
12
19.5
100
190
119
122.0
155.000
171.000
0.000
16.000
0
345.000
2221360
2221360
IL-E 65/150-11/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 65/150-11/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
77.20
353.04
128.60
47.26
16.0
false
0
0
400
3
50. 60
18.0
11.6
11.0
11600.0
0
0.4
F
2950.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
185
185
19
19
118
118
305
65
65
71
71
3
3
274
145
145
230
200
176
697
446
217.0
107
256
421
308
4
4
230
200
262.0
148.0
130
350.000
160
30.0
12
19.5
80
150
107
110.0
111.000
137.000
0.000
16.000
0
262.000
2221364
2221364
IL-E 65/200-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 65/200-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
88.24
580.46
140.90
70.10
16.0
false
0
0
400
3
50. 60
33.8
22.2
22.0
22200.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
185
185
19
19
118
118
348
65
65
71
71
3
3
330
145
145
260
215
193
824
446
242.0
127
338
448
308
4
4
260
215
312.0
176.0
130
350.000
185
30.0
12
19.5
93
165
127
130.0
143.000
165.000
0.000
16.000
0
312.000
2221368
2221368
IL-E 65/190-18,5/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 65/190-18.5/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
80.27
537.11
137.90
64.21
16.0
false
0
0
400
3
50. 60
30.4
19.8
18.5
19800.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
185
185
19
19
118
118
348
65
65
71
71
3
3
330
145
145
260
215
193
723
446
242.0
127
282
421
308
4
4
260
215
312.0
176.0
130
350.000
185
30.0
12
19.5
93
165
127
130.0
143.000
165.000
0.000
16.000
0
312.000
2221372
2221372
IL-E 65/180-15/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 65/180-15/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
75.26
466.60
125.70
56.42
16.0
false
0
0
400
3
50. 60
24.8
16.0
15.0
16000.0
0
0.4
F
2955.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
185
185
19
19
118
118
305
65
65
71
71
3
3
330
145
145
260
215
193
723
446
242.0
127
282
421
308
4
4
260
215
312.0
176.0
130
350.000
185
30.0
12
19.5
93
165
127
130.0
143.000
165.000
0.000
16.000
0
312.000
2221380
2221380
IL-E 80/150-18,5/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/150-18.5/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
116.70
388.74
191.90
50.27
16.0
false
0
0
400
3
50. 60
32.1
19.7
18.5
19700.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
348
80
80
86
86
3
3
300
160
160
240
200
193
704
446
224.0
117
263
421
308
8
8
240
200
262.0
148.0
130
350.000
160
30.0
12
19.5
80
175
117
120.0
114.000
150.000
0.000
16.000
0
262.000
2221384
2221384
IL-E 80/140-15/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/140-15/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
111.10
337.74
185.70
45.14
16.0
false
0
0
400
3
50. 60
26.0
16.1
15.0
16100.0
0
0.4
F
2955.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
305
80
80
86
86
3
3
300
160
160
240
200
193
704
446
224.0
117
263
421
308
8
8
240
200
262.0
148.0
130
350.000
160
30.0
12
19.5
80
175
117
120.0
114.000
150.000
0.000
16.000
0
262.000
2221388
2221388
IL-E 80/130-11/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/130-11/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
101.50
279.59
180.10
40.97
16.0
false
0
0
400
3
50. 60
18.0
11.6
11.0
11600.0
0
0.4
F
2950.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
305
80
80
86
86
3
3
300
160
160
240
200
193
704
446
224.0
117
263
421
308
8
8
240
200
262.0
148.0
130
350.000
160
30.0
12
19.5
80
175
117
120.0
114.000
150.000
0.000
16.000
0
262.000
2221392
2221392
IL-E 80/170-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/170-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
118.80
466.11
196.10
62.34
16.0
false
0
0
400
3
50. 60
34.5
22.9
22.0
22900.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
348
80
80
86
86
3
3
334
160
160
275
225
215
831
446
249.0
142
345
448
308
8
8
275
225
312.0
176.0
160
350.000
190
30.0
12
19.5
95
195
142
145.0
137.000
167.000
0.000
16.000
0
312.000
2221396
2221396
IL-E 100/150-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/150-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
181.30
320.58
332.90
41.14
16.0
false
0
0
400
3
50. 60
37.3
23.3
22.0
23300.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
348
100
100
106
106
3
3
370
180
180
250
250
207
820
446
238.0
117
333
448
308
8
8
250
250
262.0
148.0
160
350.000
156
30.0
12
19.5
78
222
117
120.0
135.000
185.000
0.000
16.000
0
262.000
2221400
2221400
IL-E 100/140-18,5/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/140-18.5/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
169.70
279.59
309.80
37.25
16.0
false
0
0
400
3
50. 60
30.3
19.0
18.5
19000.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
348
100
100
106
106
3
3
370
180
180
250
250
207
718
446
238.0
117
277
421
308
8
8
250
250
262.0
148.0
160
350.000
156
30.0
12
19.5
78
222
117
120.0
135.000
185.000
0.000
16.000
0
262.000
2221404
2221404
IL-E 100/130-15/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/130-15/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
164.60
240.36
293.50
32.34
16.0
false
0
0
400
3
50. 60
24.7
16.3
15.0
16300.0
0
0.4
F
2955.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
305
100
100
106
106
3
3
370
180
180
250
250
207
718
446
238.0
117
277
421
308
8
8
250
250
262.0
148.0
160
350.000
156
30.0
12
19.5
78
222
117
120.0
135.000
185.000
0.000
16.000
0
262.000
2221408
2221408
IL-E 100/120-11/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/120-11/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
153.50
180.05
258.10
25.36
16.0
false
0
0
400
3
50. 60
18.4
11.9
11.0
11900.0
0
0.4
F
2950.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
305
100
100
106
106
3
3
370
180
180
250
250
207
718
446
238.0
117
277
421
308
8
8
250
250
262.0
148.0
160
350.000
156
30.0
12
19.5
78
222
117
120.0
135.000
185.000
0.000
16.000
0
262.000
2221412
2221412
IL-E 100/165-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 100/165-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
146.20
373.05
267.80
46.55
16.0
false
0
0
400
3
50. 60
33.8
22.3
22.0
22300.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN100-PN16-EN1092-...
DN 100
0
PN 16
EN 1092-2
Flange;DN100-PN16-EN1092-...
DN 100
100
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
24
24
220
220
19
19
156
156
348
100
100
106
106
3
3
392
180
180
300
250
235
868
446
286.0
152
382
448
308
8
8
300
250
312.0
203.0
160
350.000
210
30.0
12
19.5
105
231
152
155.0
161.000
196.000
0.000
16.000
0
312.000
2221416
2221416
IL-E 125/150-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/150-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
265.70
230.95
421.80
37.71
16.0
false
0
0
400
3
50. 60
36.6
23.3
22.0
23300.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
348
125
125
132
132
3
3
392
210
210
340
280
270
868
446
286.0
172
381
448
308
8
8
340
280
262.0
188.0
160
350.000
200
40.0
16
25.0
78
251
172
175.0
147.000
196.000
0.000
16.000
0
262.000
2221420
2221420
IL-E 125/140-18,5/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/140-18.5/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
256.50
195.25
383.10
31.99
16.0
false
0
0
400
3
50. 60
31.5
19.8
18.5
19800.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
348
125
125
132
132
3
3
392
210
210
340
280
270
766
446
286.0
172
325
421
308
8
8
340
280
262.0
188.0
160
350.000
200
40.0
16
25.0
78
251
172
175.0
147.000
196.000
0.000
16.000
0
262.000
2221424
2221424
IL-E 125/130-15/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 125/130-15/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
235.40
167.69
383.40
28.52
16.0
false
0
0
400
3
50. 60
25.8
16.4
15.0
16400.0
0
0.4
F
2955.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN125-PN16-EN1092-...
DN 125
0
PN 16
EN 1092-2
Flange;DN125-PN16-EN1092-...
DN 125
125
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
26
26
250
250
19
19
184
184
305
125
125
132
132
3
3
392
210
210
340
280
270
766
446
286.0
172
325
421
308
8
8
340
280
262.0
188.0
160
350.000
200
40.0
16
25.0
78
251
172
175.0
147.000
196.000
0.000
16.000
0
262.000
2226304
2226304
IL-E 65/160-15/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 65/160-15/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
81.74
419.92
141.60
53.88
16.0
false
0
0
400
3
50. 60
24.0
15.7
15.0
15700.0
0
0.4
F
2955.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
185
185
19
19
118
118
305
65
65
71
71
3
3
274
145
145
230
200
176
697
446
217.0
107
256
421
308
4
4
230
200
262.0
148.0
130
350.000
160
30.0
12
19.5
80
150
107
110.0
111.000
137.000
0.000
16.000
0
262.000
2226308
2226308
IL-E 80/160-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 80/160-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
123.60
407.08
191.50
51.47
16.0
false
0
0
400
3
50. 60
32.0
20.9
22.0
20900.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN80-PN16-EN1092-2
DN 80
0
PN 16
EN 1092-2
Flange;DN80-PN16-EN1092-2
DN 80
80
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
22.5
22.5
0
22
22
200
200
19
19
132
132
348
80
80
86
86
3
3
300
160
160
240
200
193
806
446
224.0
117
319
448
308
8
8
240
200
262.0
148.0
130
350.000
160
30.0
12
19.5
80
175
117
120.0
114.000
150.000
0.000
16.000
0
262.000
2221376
2221376
IL-E 65/230-22/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 65/230-22/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
70.07
643.03
113.20
77.08
16.0
false
0
0
400
3
50. 60
34.0
22.6
22.0
22600.0
0
0.4
F
2960.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN65-PN16-EN1092-2
DN 65
0
PN 16
EN 1092-2
Flange;DN65-PN16-EN1092-2
DN 65
65
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
185
185
19
19
118
118
348
65
65
71
71
3
3
354
145
145
250
225
207
835
446
253.0
137
349
448
308
4
4
250
225
345.0
183.0
130
350.000
200
30.0
12
19.5
100
170
137
140.0
159.000
177.000
0.000
16.000
0
345.000
2231558
2231558
IL-E 40/210-11/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 40/210-11/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
33.64
592.62
62.22
66.61
16.0
false
0
0
400
3
50. 60
17.6
11.3
11.0
11300.0
0
0.4
F
2950.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN40-PN16-EN1092-2
DN 40
0
PN 16
EN 1092-2
Flange;DN40-PN16-EN1092-2
DN 40
40
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
18
18
150
150
19
19
84
84
305
40
40
46
46
3
3
300
110
110
210
180
142
723
0
237.0
87
0
421
308
4
4
210
180
292.0
182.0
130
350.000
155
30.0
12
19.5
78
138
87
90.0
136.000
150.000
0.000
16.000
0
292.000
2221344
2221344
IL-E 50/200-15/2-R1
WILO SE
Electronically controlled...
Glanded centrifugal pump ...
IL-E 50/200-15/2-R1
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
59.15
567.42
87.84
67.81
16.0
false
0
0
400
3
50. 60
25.7
16.1
15.0
16100.0
0
0.4
F
2955.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN50-PN16-EN1092-2
DN 50
0
PN 16
EN 1092-2
Flange;DN50-PN16-EN1092-2
DN 50
50
PN 16
EN 1092-2
Flange
0
IP55
0
0
EC motor
IE4
AQ1EGG
0
45.0
45.0
0
20
20
165
165
19
19
99
99
305
50
50
56
56
3
3
292
125
125
260
180
177
722
446
242.0
117
281
421
308
4
4
260
180
292.0
182.0
130
350.000
160
30.0
12
19.5
80
155
117
120.0
130.000
146.000
0.000
16.000
0
292.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表