目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 735 - Control handwheels, Type D, with revolving knob
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Control handwheels
EN 735
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/control_handwheels/en735/gn735_d.prj},{NB=Zustellrad EN 735-60-B8-D-DGN},{PARTNUMBER=EN 735-60-B8-D-DGN},{ITEMID=735-60-B8-D-DGN},{D1=60},{D2=B8},{D2Y=8},{FARBE=grün},{D3=23},{D4=M5},{D5=16.0},{B=20.5},{L1=39.0},{L2=20},{L3=23},{L4=6},{R=20.5},{KNOPF=16.0},{L3X=9.0},{H1=1.5},{W1=30.0},{S1=1.5},{R1=1.0},{D10=16.0},{M=2.83},{N=1.83},{ANZ=6.0},{H7=17.0},{L11=23.0},{D11=16.0},{D12=12.5},{ABS1=52.000},{ABS=20.400},{NDM=5.000},{KDM=4.134},{WEIGHT=0.0715},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H9 Bore
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
D3
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control handwheel EN 735-...
EN 735-40-B6-D
40
B6
black
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0350
84879090
YES
Control handwheel EN 735-...
EN 735-40-B6-D-DOR
40
B6
orange
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel EN 735-...
EN 735-40-B6-D-DGR
40
B6
grey
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel EN 735-...
EN 735-40-B6-D-DGB
40
B6
yellow
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel EN 735-...
EN 735-40-B6-D-DBL
40
B6
blue
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel EN 735-...
EN 735-40-B6-D-DRT
40
B6
red
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel EN 735-...
EN 735-40-B6-D-DGN
40
B6
green
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D
50
B6
black
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0550
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D-DOR
50
B6
orange
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D-DGR
50
B6
grey
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D-DGB
50
B6
yellow
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D-DBL
50
B6
blue
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D-DRT
50
B6
red
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel EN 735-...
EN 735-50-B6-D-DGN
50
B6
green
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D
60
B8
black
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0750
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D-DOR
60
B8
orange
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D-DGR
60
B8
grey
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D-DGB
60
B8
yellow
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D-DBL
60
B8
blue
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D-DRT
60
B8
red
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel EN 735-...
EN 735-60-B8-D-DGN
60
B8
green
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel EN 735-...
EN 735-70-B10-D
70
B10
black
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0750
84879090
YES
Control handwheel EN 735-...
EN 735-70-B10-D-DOR
70
B10
orange
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0880
84879090
YES
Control handwheel EN 735-...
EN 735-70-B10-D-DGR
70
B10
grey
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0880
84879090
YES
Control handwheel EN 735-...
EN 735-70-B10-D-DGB
70
B10
yellow
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0880
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表