目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 608.1 - Indexing plungers
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 608.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn608_1/gn608_1_asmtab.prj},{NB=Rastbolzen GN 608.1-6-14 (deactivated)},{PARTNUMBER=GN 608.1-6-14},{ITEMID=6W14L90},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{L1=14},{L1X=6,14},{B1=40},{B2=18},{D2=10},{D3=25},{D4=4.3},{D5=8.3},{K=30},{L2X=37/45},{L3=2.5},{L4=4.5},{L5=6},{FEDERDRUCK=9},{FEDERDRUCK2=25},{BELASTBARKEIT=400},{T=1.600},{R=21.000},{PPATH=gn608_1_asmtpl.prj},{WEIGHT=0.0380},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
L1
[mm]
B1
[mm]
B2
[mm]
D2
-0.02/-0.1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
K
[mm]
L2
[mm]
L3
-0.15
[mm]
L4
[mm]
L5
Stroke
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
BELASTBARKEIT
axial
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 608.1...
GN 608.1-6-6
6
6
40
18
10
25
4.3
8.3
30
37
2.5
4.5
6
9
25
400
0.0360
7318290000
YES
Indexing plunger GN 608.1...
GN 608.1-6-14
6
14
40
18
10
25
4.3
8.3
30
45
2.5
4.5
6
9
25
400
0.0380
7318290000
YES
Indexing plunger GN 608.1...
GN 608.1-8-8
8
8
46
20
12
31
5.3
10.4
34
44
2.5
5.5
8
13
26
500
0.0580
7318290000
YES
Indexing plunger GN 608.1...
GN 608.1-8-18
8
18
46
20
12
31
5.3
10.4
34
54
2.5
5.5
8
13
26
500
0.0620
7318290000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表