目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 617 - Stainless Steel Indexing plungers, Type A, without lock nut, with knob
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 617 NI
GN 617 NI A
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn617_ni/gn617_ni_a/gn617n_a_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 617-6-M12x1,5-A-NI (deactivated)},{PARTNUMBER=GN 617-6-M12x1,5-A-NI},{ITEMID=617-6-M12x1,5-A-NI},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{E=16.2},{L1=54.5},{L2=6},{L3=20},{L4=6},{L5=17},{L6=10},{L7=8.0},{SW=14},{FEDERDRUCK=9},{FEDERDRUCK2=24},{D2G=12.000},{P=1.500},{D2K=10.160},{R=21.00},{T=1.60},{Z=7.00},{ZZ=7.00},{ZZZ=14.40},{PPATH=gn617n_a_asmtpl.prj},{WEIGHT=0.0325},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Indexing ...
GN 617-5-M10x1-A-NI
5
M10x1
21
13.8
45.0
5
17
5
15
12
7
17
0.0170
7318290000
YES
Stainless Steel Indexing ...
GN 617-6-M12x1,5-A-NI
6
M12x1,5
25
16.2
54.5
6
20
6
17
14
9
24
0.0325
7318290000
YES
Stainless Steel Indexing ...
GN 617-8-M16x1,5-A-NI
8
M16x1,5
31
21.9
69.0
8
26
8
23
19
11
30
0.0700
7318290000
YES
Stainless Steel Indexing ...
GN 617-10-M20x1,5-A-NI
10
M20x1,5
31
25.4
80.0
10
33
10
30
22
19
45
0.1150
7318290000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表