目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
KM - Bearing Lock Nuts Metric
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
KM
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/km/km.prj},{NB=Bearing Lock Nut KM-M20x1},{PARTNUMBER=KM-M20x1},{ITEMID=KM-4},{D1=M20x1,0},{P=1.00},{D11=20},{D2=32},{D3=26.0},{H=6},{B=4},{T=2.0},{UW=MB-4},{WEIGHT=0.0000},{CTN=73181699},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H
[mm]
B
[mm]
T
[mm]
UW
Use with Washer
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bearing Lock Nut KM-M10x0...
KM-M10x0,75
M10x0,75
18
13.5
4
3
2.0
MB-0
0.0000
73181691
YES
Bearing Lock Nut KM-M12x1
KM-M12x1
M12x1,0
22
17.0
4
3
2.0
MB-1
0.0070
73181691
YES
Bearing Lock Nut KM-M15x1
KM-M15x1
M15x1,0
25
21.0
5
4
2.0
MB-2
0.0100
73181699
YES
Bearing Lock Nut KM-M17x1
KM-M17x1
M17x1,0
28
24.0
5
4
2.0
MB-3
0.0000
73181699
YES
Bearing Lock Nut KM-M20x1
KM-M20x1
M20x1,0
32
26.0
6
4
2.0
MB-4
0.0000
73181699
YES
Bearing Lock Nut KM-M25x1...
KM-M25x1,5
M25x1,5
38
32.0
7
5
2.0
MB-5
0.0000
73181699
YES
Bearing Lock Nut KM-M30x1...
KM-M30x1,5
M30x1,5
45
38.0
7
5
2.0
MB-6
0.0000
73181699
YES
Bearing Lock Nut KM-M35x1...
KM-M35x1,5
M35x1,5
52
44.0
8
5
2.0
MB-7
0.0000
73181699
YES
Bearing Lock Nut KM-M40x1...
KM-M40x1,5
M40x1,5
58
50.0
9
6
2.5
MB-8
0.0000
73181699
YES
Bearing Lock Nut KM-M45x1...
KM-M45x1,5
M45x1,5
65
56.0
10
6
2.5
MB-9
0.0000
73181699
YES
Bearing Lock Nut KM-M50x1...
KM-M50x1,5
M50x1,5
70
61.0
11
6
2.5
MB-10
0.1490
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表