目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6321 C - Workholding bolts / Headed dowels, Type C, Locating bolt flattened
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
DIN 6321
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/din6321/din_6321_c.prj},{NB=Aufnahmebolzen DIN 6321-12-10-C},{PARTNUMBER=DIN 6321-12-10-C},{ITEMID=6321-12-10-C},{D1=12},{D1X=9.28},{H1=10},{H2=6},{D2=6},{L=9},{S=2.5},{VER=5},{QR1=2.8},{QCH1=0.300},{QCHR2=0.400},{WEIGHT=0.0070},{CTN=7326908688},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
g6
[mm]
H1
±0.1
[mm]
H2
[mm]
D2
n6
[mm]
L
Length
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Workholding bolt DIN 6321...
DIN 6321-6-7-C
6
7
4
4
6
1.0
0.0013
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-6-12-C
6
12
4
4
6
1.0
0.0020
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-8-10-C
8
10
6
6
9
1.6
0.0040
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-8-16-C
8
16
6
6
9
1.6
0.0050
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-10-10-C
10
10
6
6
9
2.5
0.0060
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-10-18-C
10
18
6
6
9
2.5
0.0200
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-12-10-C
12
10
6
6
9
2.5
0.0070
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-12-18-C
12
18
6
6
9
2.5
0.0110
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-16-13-C
16
13
8
8
12
3.5
0.0170
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-16-22-C
16
22
8
8
12
3.5
0.0300
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-20-15-C
20
15
9
12
18
5.0
0.0390
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-20-25-C
20
25
9
12
18
5.0
0.0550
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-25-15-C
25
15
9
12
18
5.0
0.0490
7326908688
YES
Workholding bolt DIN 6321...
DIN 6321-25-25-C
25
25
9
12
18
5.0
0.0720
7326908688
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表