您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Steel, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 638
GN 638
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn638/gn638_st/gn638_st_inch_asmtab.prj},{NB=Ball Jointed Leveling Foot GN 638-25-1/2x13-57-ST (0)},{PARTNUMBER=GN 638-25-1/2x13-57-ST},{ITEMID=638-25-1/2x13-57-ST},{ROT=0},{D1=25},{D2=1/2x13},{L1=57},{D3=7.8},{L2=10.5},{SW=4.8},{SB=3.5},{WEIGHT=0.04400},{CTN=84879059},{ROHS=YES},{INFOWINCO=Product details},{PPATH=gn638_st_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
L2
[mm]
SW
[mm]
SB
Static load Fs
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Jointed Leveling Foo...
GN 638-15-1/4x20-26-ST
15
1/4x20
26
4.5
7.6
3.2
3.5
0.00500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-1/4x20-36-ST
15
1/4x20
36
4.5
7.6
3.2
3.5
0.00600
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-1/4x20-46-ST
15
1/4x20
46
4.5
7.6
3.2
3.5
0.00700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-5/16x18-20-ST
15
5/16x18
20
4.5
7.6
3.2
3.5
0.00600
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-5/16x18-35-ST
15
5/16x18
35
4.5
7.6
3.2
3.5
0.01100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-5/16x18-45-ST
15
5/16x18
45
4.5
7.6
3.2
3.5
0.01300
84879059
YES
Ball Jointed Leveling Foo...
GN 638-15-5/16x18-58-ST
15
5/16x18
58
4.5
7.6
3.2
3.5
0.01800
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-3/8x16-34-ST
18
3/8x16
34
6.1
9.1
4.8
3.5
0.01700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-3/8x16-44-ST
18
3/8x16
44
6.1
9.1
4.8
3.5
0.02400
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-3/8x16-57-ST
18
3/8x16
57
6.1
9.1
4.8
3.5
0.02900
84879059
YES
Ball Jointed Leveling Foo...
GN 638-18-3/8x16-74-ST
18
3/8x16
74
6.1
9.1
4.8
3.5
0.03700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-34-ST
21
3/8x16
34
6.1
10.0
4.8
3.5
0.01900
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-44-ST
21
3/8x16
44
6.1
10.0
4.8
3.5
0.02500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-57-ST
21
3/8x16
57
6.1
10.0
4.8
3.5
0.03100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-3/8x16-74-ST
21
3/8x16
74
6.1
10.0
4.8
3.5
0.04000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-34-ST
21
1/2x13
34
7.8
10.0
4.8
3.5
0.02300
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-57-ST
21
1/2x13
57
7.8
10.0
4.8
3.5
0.04400
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-74-ST
21
1/2x13
74
7.8
10.0
4.8
3.5
0.05600
84879059
YES
Ball Jointed Leveling Foo...
GN 638-21-1/2x13-94-ST
21
1/2x13
94
7.8
10.0
4.8
3.5
0.06700
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-34-ST
25
3/8x16
34
6.1
10.5
4.8
3.5
0.02100
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-44-ST
25
3/8x16
44
6.1
10.5
4.8
3.5
0.02500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-57-ST
25
3/8x16
57
6.1
10.5
4.8
3.5
0.03000
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-3/8x16-74-ST
25
3/8x16
74
6.1
10.5
4.8
3.5
0.03800
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-1/2x13-34-ST
25
1/2x13
34
7.8
10.5
4.8
3.5
0.02500
84879059
YES
Ball Jointed Leveling Foo...
GN 638-25-1/2x13-57-ST
25
1/2x13
57
7.8
10.5
4.8
3.5
0.04400
84879059
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.3 A - Levelling feet, Type A without rubber underlay
JW Winco
25.06.2024
LPST - "LEVEL-IT"™ Leveling Mounts, Steel Threaded Stud Type, Type C2, Stee...
JW Winco
25.06.2024
WN 991 V - Tube End Plugs, Square Type Inch
JW Winco
25.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stee...
JW Winco
25.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stai...
JW Winco
21.06.2024
SN 974 S - Rattle Mounts Steel, With Optional Slot, Type S, With Slot At Th...
JW Winco
25.06.2024
SNSM - Snap-Lock Non-Skid Leveling Mounts, Threaded Stud Type Inch
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表