目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 452 - Stainless Steel-Buffers with screw, Type S
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 452
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn452/gn452_s.prj},{NB=Edelstahl-Anschlagpuffer GN 452-40-20-M8-S-55},{PARTNUMBER=GN 452-40-20-M8-S-55},{ITEMID=452-40-20-M8-S-55},{D1=40},{H=20},{D2=M8},{L=23},{S=2.0},{FORM=S},{NR=mittel (55)},{NDM=8},{KDM=6.647},{D1X=36.800},{WEIGHT=0.05280},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
S
[mm]
NR
Natural rubber - Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Buffer GN...
GN 452-8-8-M3-S-55
8
8
M3
6
1.0
medium (55)
0.00100
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-8-13-M3-S-55
8
13
M3
6
1.0
medium (55)
0.00120
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-10-10-M4-S-55
10
10
M4
10
1.2
medium (55)
0.00220
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-10-15-M4-S-55
10
15
M4
10
1.2
medium (55)
0.00260
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-10-20-M4-S-55
10
20
M4
10
1.2
medium (55)
0.00300
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-15-10-M4-S-55
15
10
M4
10
1.4
medium (55)
0.00400
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-15-15-M4-S-55
15
15
M4
10
1.4
medium (55)
0.00600
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-15-20-M4-S-55
15
20
M4
10
1.4
medium (55)
0.00740
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-15-30-M4-S-55
15
30
M4
10
1.4
medium (55)
0.00920
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-20-10-M6-S-55
20
10
M6
18
2.0
medium (55)
0.01000
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-20-15-M6-S-55
20
15
M6
18
2.0
medium (55)
0.01200
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-20-20-M6-S-55
20
20
M6
18
2.0
medium (55)
0.01400
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-20-30-M6-S-55
20
30
M6
18
2.0
medium (55)
0.01800
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-25-15-M6-S-55
25
15
M6
18
2.0
medium (55)
0.01880
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-25-20-M6-S-55
25
20
M6
18
2.0
medium (55)
0.02140
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-25-30-M6-S-55
25
30
M6
18
2.0
medium (55)
0.02700
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-30-15-M8-S-55
30
15
M8
20
2.0
medium (55)
0.02800
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-30-20-M8-S-55
30
20
M8
20
2.0
medium (55)
0.03440
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-30-25-M8-S-55
30
25
M8
20
2.0
medium (55)
0.03800
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-30-30-M8-S-55
30
30
M8
20
2.0
medium (55)
0.04230
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-40-20-M8-S-55
40
20
M8
23
2.0
medium (55)
0.05280
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-40-25-M8-S-55
40
25
M8
23
2.0
medium (55)
0.06000
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-40-30-M8-S-55
40
30
M8
23
2.0
medium (55)
0.06680
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-40-40-M8-S-55
40
40
M8
23
2.0
medium (55)
0.08000
4016996050
YES
Stainless Steel-Buffer GN...
GN 452-50-20-M10-S-55
50
20
M10
28
2.0
medium (55)
0.08000
4016996050
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表