目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 741 1 ESS - Threaded plugs, Coding 1 without vent drilling, Type ESS, with DIN re-fill symbol, black anodized
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN 741
GN 741 Coding 1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/threaded_plugs_sealing_plugs/gn741/gn741_1/gn741_1_ess.prj},{NB=Verschlussschraube GN 741-32-M26x1,5-ESS-1},{PARTNUMBER=GN 741-32-M26x1,5-ESS-1},{ITEMID=741-32-M26x1,5-ESS-1},{D1=32},{D1S=30.500},{D2=M26x1,5},{VERS=2},{D2X='G 3/4','M26x1.5','M27x1.5'},{NDMX=26.000},{NDM=26.000},{D3=2},{P=1.500},{D4=M5},{L1=17.0},{L2=9.0},{T=8},{L3=8},{S=27},{E=31.2},{D2K=18.160},{D4G=5},{D4K=4.134},{LX=1.000},{LX1=2.000},{WEIGHT=0.0300},{CTN=8309900000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Vent drilling
[mm]
D4
Screw threads
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
S
[mm]
E
~
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug GN 741-19-G...
GN 741-19-G1/4-ESS-1
19
G1/4
2
M5
15.5
8.0
8
15
17.3
0.0070
8309900000
YES
Threaded plug GN 741-19-M...
GN 741-19-M14x1,5-ESS-1
19
M14x1,5
2
M5
15.5
8.0
8
15
17.3
0.0070
8309900000
YES
Threaded plug GN 741-22-G...
GN 741-22-G3/8-ESS-1
22
G3/8
2
M5
15.5
8.0
8
18
20.8
0.0100
8309900000
YES
Threaded plug GN 741-22-M...
GN 741-22-M16x1,5-ESS-1
22
M16x1,5
2
M5
15.5
8.0
8
18
20.8
0.0100
8309900000
YES
Threaded plug GN 741-26-G...
GN 741-26-G1/2-ESS-1
26
G1/2
2
M5
16.0
8.5
8
21
24.3
0.0160
8309900000
YES
Threaded plug GN 741-26-M...
GN 741-26-M20x1,5-ESS-1
26
M20x1,5
2
M5
16.0
8.5
8
21
24.3
0.0160
8309900000
YES
Threaded plug GN 741-32-G...
GN 741-32-G3/4-ESS-1
32
G3/4
2
M5
17.0
9.0
8
27
31.2
0.0300
8309900000
YES
Threaded plug GN 741-32-M...
GN 741-32-M26x1,5-ESS-1
32
M26x1,5
2
M5
17.0
9.0
8
27
31.2
0.0300
8309900000
YES
Threaded plug GN 741-32-M...
GN 741-32-M27x1,5-ESS-1
32
M27x1,5
2
M5
17.0
9.0
8
27
31.2
0.0300
8309900000
YES
Threaded plug GN 741-40-G...
GN 741-40-G1-ESS-1
40
G1
2
M5
19.5
11.0
8
32
37.0
0.0470
8309900000
YES
Threaded plug GN 741-40-M...
GN 741-40-M33x1,5-ESS-1
40
M33x1,5
2
M5
19.5
11.0
8
32
37.0
0.0470
8309900000
YES
Threaded plug GN 741-50-G...
GN 741-50-G11/4-ESS-1
50
G11/4
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-50-M...
GN 741-50-M40x1,5-ESS-1
50
M40x1,5
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-50-M...
GN 741-50-M42x1,5-ESS-1
50
M42x1,5
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-50-M...
GN 741-50-M42x2-ESS-1
50
M42x2
2
M5
21.0
12.0
8
41
47.3
0.0820
8309900000
YES
Threaded plug GN 741-60-G...
GN 741-60-G11/2-ESS-1
60
G11/2
2
M5
22.0
13.0
8
50
57.7
0.1190
8309900000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表