目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
COMBI 304 - COMBI 304
WISKA
Junction boxes, Plastic
COMBI
COMBI 304
Powered by
CAD模型選擇
{wiska/abzweigkaesten_kunststoff/combi/combi_304/combi304_asmtab.prj},{NB=10110632},{CNSORDERNO=10110632},{TYP=COMBI 304/5 LG},{RAL=RAL 7035},{CD=3.0 - 12.0},{LBH=Ø 82.0 x 57.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=4 elastic self-sealing puncture-membranes for cable entry, 4 integrated M20 thread for mounting without lock nut, inclusive terminal block 5-poles, 1,5mm²},{NOTE1=Fastening: By 2 external fastening lugs},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=400},{KP=2.5},{CNSQUANTITY=5},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10110632/combi-3045-lg.html},{INFOLINKENG=https://www.wiska.com/en/143/pde/10110632/combi-3045-lg.html},{PPATH=assemblies/combi304_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
CD
Cable diameter
[mm]
LBH
LxBxH
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN60529
ⁿ/ₐ
AS
Equipment
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
[°C]
IT
Installation temperature
[°C]
GDP
Glow wire test
ⁿ/ₐ
SP
Voltage
[V]
KP
Terminals/poles
[mm²]
CNSQUANTITY
Packing unit
[VPE]
10110629
10110629
COMBI 304 LG
RAL 7035
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110630
10110630
COMBI 304 BK
RAL 9005
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110631
10110631
COMBI 304 WH
RAL 9001
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110632
10110632
COMBI 304/5 LG
RAL 7035
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110633
10110633
COMBI 304/5 BK
RAL 9005
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110634
10110634
COMBI 304/5 WH
RAL 9001
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110635
10110635
COMBI 304 LG / 3xWAGO 221...
RAL 7035
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110636
10110636
COMBI 304 BK / 3xWAGO 221...
RAL 9005
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
10110637
10110637
COMBI 304 WH / 3xWAGO 221...
RAL 9001
3.0 - 12.0
Ø 82.0 x 57.0
Junction box: PP / sealin...
IP66 / IP67
4 elastic self-sealing pu...
Fastening: By 2 external ...
-30°C to 100°C
-5°C to 60°C
750°C
400
2.5
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表