目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
SBK - Bushes, SBK, metric, short, DIN 89280
WISKA
Maritime cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/kabelver_din89280_zubehoer/sbk.prj},{NB=SBK30 Ni Ni 30071083},{CNSORDERNO=30071083},{TYP=SBK30 Ni},{FORM=A},{TOS=Ni},{D=M30x2.0},{D1=22.0},{DP=2.0},{NDM=30.000},{TL=16.0},{L=11.0},{SW=30},{E1=34.0},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=1},{INFO=HTML},{D2=27.5},{L1=16.0},{L2=11.0},{R=2},{INFOLINKDEU=https://www.wiska.com/de/143/pde/30071083/sbk-30ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/30071083/sbk-30ni.html},{WEIGHT=0.040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA SBK18 50080076
50080076
SBK18
M18x1.5
12.0
8.0
19
22.0
Brass
1
0.010
WISKA SBK24 50080077
50080077
SBK24
M24x1.5
16.0
10.0
24
27.0
Brass
1
0.018
WISKA SBK30 50080078
50080078
SBK30
M30x2.0
16.0
11.0
30
34.0
Brass
1
0.024
WISKA SBK36 50080079
50080079
SBK36
M36x2.0
17.0
11.0
36
41.0
Brass
1
0.050
WISKA SBK45 50080080
50080080
SBK45
M45x2.0
19.0
12.0
46
53.0
Brass
1
0.084
WISKA SBK56 50080081
50080081
SBK56
M56x2.0
20.0
12.0
55
63.0
Brass
1
0.112
WISKA SBK72 50080082
50080082
SBK72
M72x2.0
22.0
14.0
70
75.0
Brass
1
0.160
WISKA SBK18 Ni Ni 3007054...
30070546
SBK18 Ni
M18x1.5
12.0
8.0
19
22.0
Brass nickel-plated
1
0.012
WISKA SBK24 Ni Ni 3007090...
30070901
SBK24 Ni
M24x1.5
16.0
10.0
24
27.0
Brass nickel-plated
1
0.018
WISKA SBK30 Ni Ni 3007108...
30071083
SBK30 Ni
M30x2.0
16.0
11.0
30
34.0
Brass nickel-plated
1
0.040
WISKA SBK36 Ni Ni 3007107...
30071075
SBK36 Ni
M36x2.0
17.0
11.0
36
41.0
Brass nickel-plated
1
0.052
WISKA SBK45 Ni Ni 3007106...
30071069
SBK45 Ni
M45x2.0
19.0
12.0
46
53.0
Brass nickel-plated
1
0.090
WISKA SBK56 Ni Ni 3007106...
30071065
SBK56 Ni
M56x2.0
20.0
12.0
55
63.0
Brass nickel-plated
1
0.113
WISKA SBK72 Ni Ni 3007106...
30071064
SBK72 Ni
M72x2.0
22.0
14.0
70
75.0
Brass nickel-plated
1
0.166
WISKA SBK18 Cr Cr 3007162...
30071625
SBK18 Cr
M18x1.5
12.0
8.0
19
22.0
Brass chromium-plated
1
0.012
WISKA SBK24 Cr Cr 3007161...
30071611
SBK24 Cr
M24x1.5
16.0
10.0
24
27.0
Brass chromium-plated
1
0.017
WISKA SBK30 Cr Cr 3007162...
30071626
SBK30 Cr
M30x2.0
16.0
11.0
30
34.0
Brass chromium-plated
1
0.038
WISKA SBK36 Cr Cr 3007162...
30071627
SBK36 Cr
M36x2.0
17.0
11.0
36
41.0
Brass chromium-plated
1
0.052
WISKA SBK45 Cr Cr 3007146...
30071463
SBK45 Cr
M45x2.0
19.0
12.0
46
53.0
Brass chromium-plated
1
0.092
WISKA SBK56 Cr Cr 3007160...
30071601
SBK56 Cr
M56x2.0
20.0
12.0
55
63.0
Brass chromium-plated
1
WISKA SBK72 Cr Cr 3007168...
30071680
SBK72 Cr
M72x2.0
22.0
14.0
70
75.0
Brass chromium-plated
1
0.164
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表