目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMDRU - Bushes, EMDRU, metric
WISKA
Brass accessories
Powered by
CAD模型選擇
{wiska/messing_zubehoer/emdru.prj},{NB=EMDRU 25 10062903},{CNSORDERNO=10062903},{TYP=EMDRU 25},{BO=Ni},{D=M25x1.5},{D1=10.00},{DX=25.000},{TL=11.5},{L=8.0},{SW=25},{E1=28.0},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=50},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062903/emdru-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062903/emdru-25.html},{WEIGHT=0.012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMDRU 12 10062900
10062900
EMDRU 12
M12x1.5
8.5
6.0
12
13.0
Brass nickel-plated
100
0.003
WISKA EMDRU 16 10062901
10062901
EMDRU 16
M16x1.5
8.5
6.0
16
18.0
Brass nickel-plated
100
0.005
WISKA EMDRU 20 10062902
10062902
EMDRU 20
M20x1.5
10.5
7.5
20
22.0
Brass nickel-plated
100
0.010
WISKA EMDRU 25 10062903
10062903
EMDRU 25
M25x1.5
11.5
8.0
25
28.0
Brass nickel-plated
50
0.012
WISKA EMDRU 32 10062904
10062904
EMDRU 32
M32x1.5
12.0
8.0
32
35.0
Brass nickel-plated
25
0.017
WISKA EMDRU 40 10062905
10062905
EMDRU 40
M40x1.5
12.5
8.0
40
43.0
Brass nickel-plated
25
0.025
WISKA EMDRU 50 10062906
10062906
EMDRU 50
M50x1.5
15.5
9.5
50
54.0
Brass nickel-plated
10
0.061
WISKA EMDRU 63 10062907
10062907
EMDRU 63
M63x1.5
17.5
11.5
63
71.0
Brass nickel-plated
10
0.106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表