目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ESSVG-4 - VentGLAND, SPRINT cable glands, ESSVG-4, stainless steel 1.4404, metric, EN 62444
WISKA
Venting, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/ventgland/essvg_4.prj},{NB=ESSVG-4 25 10069501},{CNSORDERNO=10069501},{L=7.0},{SW=30},{E1=32.0},{CNSQUANTITY=1},{WEIGHT=0.079},{VERS=2},{NDM=25.000},{TL1=46.700},{E1X=32.000},{E2X=30.000},{MP=5.50},{TYP=ESSVG-4 25},{D=M25x1.5},{TL=43.0 - 52.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: stainless steel A4 (1.4404) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE},{SGE=IP68 / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Edelstahl - 1.4404},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAS487=1},{AAC108=IP69},{W=0.079},{TC=ESSVG-4 25},{OB=bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10069501/essvg-4-25.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ESSVG-4 16 10104411
10104411
ESSVG-4 16
M16x1.5
33.0 - 42.0
4.5 - 10.0
6.0
20
22.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.053
WISKA ESSVG-4 20 10069500
10069500
ESSVG-4 20
M20x1.5
41.0 - 50.0
6.0 - 13.0
6.0
24
27.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.050
WISKA ESSVG-4 25 10069501
10069501
ESSVG-4 25
M25x1.5
43.0 - 52.0
9.0 - 17.0
7.0
30
32.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.079
WISKA ESSVG-4 32 10069502
10069502
ESSVG-4 32
M32x1.5
47.0 - 56.0
13.0 - 21.0
8.0
36
40.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.115
WISKA ESSVG-4 40 10069503
10069503
ESSVG-4 40
M40x1.5
57.0 - 70.0
16.0 - 28.0
8.0
46
51.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.002
WISKA ESSVG-4 50 10069504
10069504
ESSVG-4 50
M50x1.5
64.0 - 77.0
21.0 - 35.0
9.0
55
61.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.340
WISKA ESSVG-4 63 10069505
10069505
ESSVG-4 63
M63x1.5
69.0 - 83.0
34.0 - 48.0
10.0
68
75.0
Cable gland: stainless st...
IP68 / IP69
-40°C to 100°C
1
0.470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表