TWBFQC - TWIN BOLT FOR QUICK CONNECTION
WITTE
ALUFIX CLASSIC
CONNECTORS
Connection elements
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/connection_elements/twin_bolt_quick_connection.prj},{NB=23223},{IDNR=23223},{ARTICLE=WITTE-TWIN BOLT FOR QUICK CONNECTION},{AF=25.000},{A=80.000},{B=20.000},{C=SW5},{WEIGHT=12.000},{INFO=Witte Katalog},{DS=2.000},{D=12.500},{L=23.855},{D1=6.700},{D2=6.500},{D3=4.000},{D4=13.300},{R1=3.500},{R2=0.500},{MR=0.200},{W=5.000},{F=0.400},{L1=23.600},{LA1=5.000},{CHEMSYMBOLS=42CrMoS4},{MATERIAL=1.7227},{SURFACE=KA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
C
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
23247
23247
WITTE-TWIN BOLT FOR QUICK...
16.000
50.000
12.500
SW3
3.000
42CrMoS4
1.7227
KA
23223
23223
WITTE-TWIN BOLT FOR QUICK...
25.000
80.000
20.000
SW5
12.000
42CrMoS4
1.7227
KA
23257
23257
WITTE-TWIN BOLT FOR QUICK...
40.000
100.000
25.000
SW8
48.000
42CrMoS4
1.7227
KA
26854
26854
WITTE-TWIN BOLT FOR QUICK...
50.000
150.000
25.000
SW10
94.000
42CrMoS4
1.7227
KA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表