B13 - Ball Bearings - Precision ABEC-1 1/8" to 3/8" Bore- 52100 Chrome Steel Single Row Flanged Type
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j36b.prj},{NB=B13-5},{PN=B13-5},{DES=Flanged Type, Radial Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=J36},{MAT=52100 Chrome Steel},{D=0.1875},{DO=0.5000},{W=0.196},{A=0.565},{SD=Shielded},{TYP=2.0000},{E=0.042},{DL=139},{SL=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Inside Diameter d
[Inch]
DO
Outside Diameter D
[Inch]
W
Width
[Inch]
A
Diameter
[Inch]
SD
Shield and Lube Data
ⁿ/ₐ
E
Thickness
[Inch]
DL
Dynamic Load
[LBS.]
SL
Static Load
[LBS.]
B13-1
B13-1
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1250
0.3750
0.156
0.440
Unshielded
0.030
71
29
B13-2
B13-2
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1250
0.3750
0.156
0.440
Shielded
0.030
71
29
B13-4
B13-4
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1875
0.5000
0.156
0.565
Unshielded
0.042
139
60
B13-5
B13-5
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1875
0.5000
0.196
0.565
Shielded
0.042
139
60
B13-7
B13-7
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.2500
0.6250
0.196
0.690
Unshielded
0.042
159
71
B13-8
B13-8
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.2500
0.6250
0.196
0.690
Shielded
0.042
159
71
B13-10
B13-10
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.3750
0.8750
0.281
0.969
Unshielded
0.062
451
219
B13-11
B13-11
Flanged Type, Radial Ball...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.3750
0.8750
0.281
0.969
Shielded
0.062
451
219
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表