PG4 - Grooved Pulley - For 3/16" Diameter Pulley Belts - 5/16" and 3/8" Bore - 303 Stainless Steel
WMBerg
INCH
Chain and Belt Drives
O Ring Belts and Pulleys
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/o_ring_belts_and_pulleys/a180.prj},{NB=PG4-4},{PN=PG4-4},{DES=O RING FRICTION DRIVE SERIES},{CN=Master Inch/Metric Catalog},{CP=A180},{MAT=303 Stainless Steel},{B=0.3123},{D=3.000},{H=3/4},{L=5/8},{A=3/16},{BD=3/16},{F=1/4},{F1=0.2500},{L1=0.6250},{H1=0.7500},{F2=0.1875},{A1=0.1875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore
[Inch]
D
Outside Diameter
[Inch]
H
Hub Diameter
[Inch]
L
Overall Width
[Inch]
A
Width
[Inch]
PG4-1
PG4-1
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
1.000
3/4
5/8
3/16
PG4-2
PG4-2
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
1.500
3/4
5/8
3/16
PG4-3
PG4-3
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
2.000
3/4
5/8
3/16
PG4-4
PG4-4
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3.000
3/4
5/8
3/16
PG4-5
PG4-5
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
1.000
3/4
3/4
1/4
PG4-6
PG4-6
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
1.500
3/4
3/4
1/4
PG4-7
PG4-7
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2.000
3/4
3/4
1/4
PG4-8
PG4-8
O RING FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3.000
3/4
3/4
1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表