14EM19 - .1475 Pitch Sprockets - Circular Pitch 3/16" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a88.prj},{NB=14EM19A-38},{PN=14EM19A-38},{DES= Sprocket},{CN=Master Inch/Metric Catalog},{CP=A88},{MAT=2024T4 Aluminum Anodized},{P=0.1475},{N=38},{PD=1.7862},{OD=1.8380},{B=0.1873},{F=0.125},{H=3/8},{H1=0.3750},{L=0.3438},{L1=0.1100},{F2=0.0625},{H3=0.1250},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
14EM19A-10
14EM19A-10
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
10
0.4773
0.5290
0.1873
14EM19A-11
14EM19A-11
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
11
0.5235
0.5750
0.1873
14EM19A-12
14EM19A-12
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
12
0.5699
0.6210
0.1873
14EM19A-13
14EM19A-13
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
13
0.6163
0.6680
0.1873
14EM19A-14
14EM19A-14
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
14
0.6629
0.7140
0.1873
14EM19A-15
14EM19A-15
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
15
0.7094
0.7610
0.1873
14EM19A-16
14EM19A-16
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
16
0.7561
0.8080
0.1873
14EM19A-17
14EM19A-17
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
17
0.8027
0.8540
0.1873
14EM19A-18
14EM19A-18
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
18
0.8494
0.9010
0.1873
14EM19A-19
14EM19A-19
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
19
0.8961
0.9480
0.1873
14EM19A-20
14EM19A-20
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
20
0.9429
0.9940
0.1873
14EM19A-21
14EM19A-21
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
21
0.9897
1.0410
0.1873
14EM19A-22
14EM19A-22
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
22
1.0364
1.0880
0.1873
14EM19A-23
14EM19A-23
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
23
1.0832
1.1350
0.1873
14EM19A-24
14EM19A-24
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
24
1.1300
1.1820
0.1873
14EM19A-25
14EM19A-25
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
25
1.1769
1.2280
0.1873
14EM19A-26
14EM19A-26
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
26
1.2237
1.2750
0.1873
14EM19A-27
14EM19A-27
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
27
1.2705
1.3220
0.1873
14EM19A-28
14EM19A-28
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
28
1.3174
1.3690
0.1873
14EM19A-29
14EM19A-29
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
29
1.3642
1.4160
0.1873
14EM19A-30
14EM19A-30
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
30
1.4111
1.4630
0.1873
14EM19A-31
14EM19A-31
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
31
1.4580
1.5100
0.1873
14EM19A-32
14EM19A-32
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
32
1.5048
1.5560
0.1873
14EM19A-33
14EM19A-33
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
33
1.5517
1.6030
0.1873
14EM19A-34
14EM19A-34
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
34
1.5986
1.6500
0.1873
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表