SM17 - Stepper Motors, NEMA 17
WMBerg
INCH
Electro Mechanical Components
Powered by
CAD模型選擇
{wmberg/b2000/electro_mechanical_components/sm17.prj},{NB=SM17-0715.7},{PN=SM17-071},{DES=Stepper Motor},{CN=Master Inch/Metric Catalog},{CP=J10},{L=1.54},{MHT=51.0},{LEADS=8},{SAD=1.8},{VOLTS=5.7},{AMPS=0.85},{OHMS=6.6},{MH=14.4},{RI=0.29},{MW=0.57},{MC=Series Parallel Unipolar},{A=1.650},{A1=1.220},{B1=0.177},{D1=0.866},{D2=0.197},{DEEP=0.170},{DMAJ=0.111},{L1=0.080},{L2=0.790},{L3=0.590}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
L
Motor Length
[Inch]
MHT
Minimum Holding Torque
[OZ-IN]
LEADS
ⁿ/ₐ
SAD
Step Angle Degrees
[°]
VOLTS
ⁿ/ₐ
AMPS
ⁿ/ₐ
OHMS
ⁿ/ₐ
MH
mH
ⁿ/ₐ
RI
Rotor Inertia
[OZ-IN^2]
MW
Motor Weight
[LBS]
MC
Motor Connection
ⁿ/ₐ
SM17-068
SM17-068
Stepper Motor
Master Inch/Metric Catalo...
1.30
31.4
8
1.8
5.7
0.67
8.4
11.2
0.19
0.44
Series Parallel Unipolar
SM17-068
SM17-068
Stepper Motor
Master Inch/Metric Catalo...
1.30
31.4
8
1.8
2.8
1.34
2.1
2.8
0.19
0.44
Series Parallel Unipolar
SM17-068
SM17-068
Stepper Motor
Master Inch/Metric Catalo...
1.30
22.2
8
1.8
4.0
0.95
4.2
2.8
0.19
0.44
Series Parallel Unipolar
SM17-071
SM17-071
Stepper Motor
Master Inch/Metric Catalo...
1.54
51.0
8
1.8
5.7
0.85
6.6
14.4
0.29
0.57
Series Parallel Unipolar
SM17-071
SM17-071
Stepper Motor
Master Inch/Metric Catalo...
1.54
51.0
8
1.8
2.8
1.70
1.7
3.6
0.29
0.57
Series Parallel Unipolar
SM17-071
SM17-071
Stepper Motor
Master Inch/Metric Catalo...
1.54
36.1
8
1.8
4.0
1.20
3.3
3.6
0.29
0.57
Series Parallel Unipolar
SM17-075
SM17-075
Stepper Motor
Master Inch/Metric Catalo...
1.85
62.8
8
1.8
5.7
0.85
6.6
12.0
0.37
0.73
Series Parallel Unipolar
SM17-075
SM17-075
Stepper Motor
Master Inch/Metric Catalo...
1.85
62.8
8
1.8
2.8
1.70
1.7
3.0
0.37
0.73
Series Parallel Unipolar
SM17-075
SM17-075
Stepper Motor
Master Inch/Metric Catalo...
1.85
44.4
8
1.8
4.0
1.20
3.3
3.0
0.37
0.73
Series Parallel Unipolar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表