Q4 - Internal Retainer Rings - 1/4" to 1" Housing Bore Internal Lug Design Stainless Steel
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f51_b.prj},{NB=Q4-50},{PN=Q4-50},{DES=INTERNAL RING RETAINER},{CN=Master Inch/Metric Catalog},{CP=F51},{MAT=Stainless Steel},{B=1/2},{G=0.530},{GTOL=±.002},{W=0.039},{WTOL=+.003/-.000},{T=0.035},{D=0.548},{CD=0.290},{PLIERS=S13-37P}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Housing Bore
[Inch]
G
Groove Diameter
[Inch]
GTOL
G Tolerance
[Inch]
W
Groove Width
[Inch]
WTOL
W Tolerance
[Inch]
T
Ring Thickness
[Inch]
D
Free Diameter
[Inch]
CD
Max. Clear. Diameter
[Inch]
PLIERS
Pliers
ⁿ/ₐ
Q4-25
Q4-25
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
1/4
0.268
±.001
0.020
+.002/-.000
0.015
0.280
0.133
S13-25P
Q4-31
Q4-31
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
5/16
0.330
±.001
0.020
+.002/-.000
0.015
0.346
0.191
S13-25P
Q4-37
Q4-37
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
3/8
0.397
±.002
0.029
+.003/-.000
0.025
0.415
0.226
S13-37P
Q4-50
Q4-50
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
1/2
0.530
±.002
0.039
+.003/-.000
0.035
0.548
0.290
S13-37P
Q4-62
Q4-62
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
5/8
0.665
±.002
0.039
+.003/-.000
0.035
0.694
0.380
S13-37P
Q4-75
Q4-75
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
3/4
0.796
±.002
0.039
+.003/-.000
0.035
0.831
0.490
S13-37P
Q4-87
Q4-87
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
7/8
0.931
±.003
0.046
+.003/-.000
0.042
0.971
0.600
S13-37P
Q4-100
Q4-100
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
1"
1.066
±.003
0.046
+.003/-.000
0.042
1.111
0.730
S13-37P
Q4-112
Q4-112
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
Stainless Steel
1-1/8
1.197
±.004
0.056
+.004/-.000
0.050
1.249
0.815
S13-37P
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表