DU14 - Bearings - For 1/8" to 1" Shafts Dry Unlubricated Du* Series - Steel Backed Porous Bronze and PFTE-Lead
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/e52.prj},{NB=DU14-18},{PN=DU14-18},{DES=Long-Life Oil-Less Bearing},{CN=Master Inch/Metric Catalog},{CP=E52},{SD=7/16},{ASD=.4372/.4362},{B=17/32},{HB=.5323/.5315},{C=1/2},{RS=},{A1=0.4375},{B1=0.5313},{C1=0.5000},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
SD
Nominal Shaft Size
[Inch]
ASD
Actual Shaft Diameter
[Inch]
B
Nominal Outside Diameter
[Inch]
HB
Housing Bore
[Inch]
C
Overall Length
[Inch]
RS
Rec. Shaft
ⁿ/ₐ
DU14-1
DU14-1
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/8
.1247/.1240
3/16
.1882/.1877
1/8
S1-8
DU14-2
DU14-2
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/8
.1247/.1240
3/16
.1882/.1877
3/16
S1-8
DU14-5
DU14-5
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/16
.1872/.1865
1/4
.2510/.2504
3/16
S1-11
DU14-6
DU14-6
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/16
.1872/.1865
1/4
.2510/.2504
1/4
S1-11
DU14-7
DU14-7
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/16
.1872/.1865
1/4
.2510/.2504
3/8
S1-11
DU14-8
DU14-8
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/4
.2497/.2488
5/16
.3135/.3129
1/4
S1-14
DU14-9
DU14-9
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/4
.2497/.2488
5/16
.3135/.3129
3/8
S1-14
DU14-10
DU14-10
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
5/16
.3122/.3113
3/8
.3760/.3754
3/8
S1-16
DU14-11
DU14-11
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
5/16
.3122/.3113
3/8
.3760/.3754
1/2
S1-16
DU14-12
DU14-12
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/8
.3747/.3738
15/32
.4698/.4691
3/16
S1-18
DU14-13
DU14-13
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/8
.3747/.3738
15/32
.4698/.4691
1/4
S1-18
DU14-14
DU14-14
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/8
.3747/.3738
15/32
.4698/.4691
3/8
S1-18
DU14-15
DU14-15
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/8
.3747/.3738
15/32
.4698/.4691
1/2
S1-18
DU14-16
DU14-16
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/8
.3747/.3738
15/32
.4698/.4691
5/8
S1-18
DU14-17
DU14-17
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
3/8
.3747/.3738
15/32
.4698/.4691
3/4
S1-18
DU14-18
DU14-18
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
7/16
.4372/.4362
17/32
.5323/.5315
1/2
DU14-19
DU14-19
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
7/16
.4372/.4362
17/32
.5323/.5315
3/4
DU14-21
DU14-21
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/2
.4997/.4987
19/32
.5948/.5941
1/4
S1-20
DU14-22
DU14-22
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/2
.4997/.4987
19/32
.5948/.5941
3/8
S1-20
DU14-23
DU14-23
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/2
.4997/.4987
19/32
.5948/.5941
1/2
S1-20
DU14-24
DU14-24
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/2
.4997/.4987
19/32
.5948/.5941
5/8
S1-20
DU14-25
DU14-25
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
1/2
.4997/.4987
19/32
.5948/.5941
7/8
S1-20
DU14-31
DU14-31
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
5/8
.6247/.6237
23/32
.7199/.7191
1/4
S1-22
DU14-32
DU14-32
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
5/8
.6247/.6237
23/32
.7199/.7191
1/2
S1-22
DU14-33
DU14-33
Long-Life Oil-Less Bearin...
Master Inch/Metric Catalo...
5/8
.6247/.6237
23/32
.7199/.7191
3/4
S1-22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表