B5M-SS - Thrust Bearings - Stainless Steel
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi40.prj},{NB=B5M-5-SS},{PN=B5M-5-SS},{DES=Thrust Bearing},{CN=Master Inch/Metric Catalog},{CP=I40 },{MAT=Stainless Steel},{B=8.00},{A=16.00},{D=11.9},{L=1.30},{T=4.98},{BA=6},{LO=418},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore Diameter ØB (+0.13/-0.00)
[mm]
A
Outside Diameter ØA (+0.00/-0.13)
[mm]
D
Diameter ØD
[mm]
L
Washer Thickness L (±0.05)
[mm]
T
Width
[mm]
BA
No. of Balls
ⁿ/ₐ
LO
Load Rating At 15 Rpm
[N]
B5M-2-SS
B5M-2-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
5.00
12.00
8.7
1.30
4.98
7
323
B5M-3-SS
B5M-3-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
6.00
14.00
10.3
1.30
4.98
8
371
B5M-4-SS
B5M-4-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
7.00
17.00
11.9
1.30
4.98
9
418
B5M-5-SS
B5M-5-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
8.00
16.00
11.9
1.30
4.98
6
418
B5M-6-SS
B5M-6-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
10.00
21.00
15.1
1.60
6.38
6
467
B5M-7-SS
B5M-7-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
12.00
24.00
18.3
1.60
6.38
8
618
B5M-8-SS
B5M-8-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
16.00
28.00
22.2
2.40
8.80
6
755
B5M-9-SS
B5M-9-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
19.00
32.00
25.4
2.40
8.80
8
1002
B5M-10-SS
B5M-10-SS
Thrust Bearing
Master Inch/Metric Catalo...
Stainless Steel
25.00
41.00
33.3
3.18
11.12
10
1544
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表