COS78-M to COS87-M - Single Beam Couplings - Aluminum
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg19.prj},{NB=COS86A-3M},{PN=COS86A-3M},{DES=Single Beam Coupling},{HS=clamp style},{CN=Master Inch/Metric Catalog},{CP=G19},{MAT=Aluminum},{A=25.00},{B=25.00},{OD=57.0},{L=130.3},{H=32.0},{MT=1130},{AM=5},{PO=0.25},{TYP=2.0000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
HS
Hub Style
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Bore ØA (+0.05)
[mm]
B
Bore ØA (+0.05)
[mm]
OD
Outside Diameter ØOD
[mm]
L
Overall Length
[mm]
H
Width
[mm]
MT
Maximum Working Torque
[N*cm]
AM
Angular Offset
[°]
PO
Parallel Offset
[mm]
COS78A-1M
COS78A-1M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
6.00
6.00
25.5
31.8
8.4
170
5
0.25
COS78A-2M
COS78A-2M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
6.00
8.00
25.5
31.8
8.4
170
5
0.25
COS78A-3M
COS78A-3M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
8.00
8.00
25.5
31.8
8.4
170
5
0.25
COS78A-4M
COS78A-4M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
8.00
10.00
25.5
31.8
8.4
170
5
0.25
COS78A-5M
COS78A-5M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
10.00
10.00
25.5
31.8
8.4
170
5
0.25
COS80A-1M
COS80A-1M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
10.00
10.00
31.8
44.5
11.2
350
5
0.25
COS80A-2M
COS80A-2M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
10.00
12.00
31.8
44.5
11.2
350
5
0.25
COS80A-3M
COS80A-3M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
12.00
12.00
31.8
44.5
11.2
350
5
0.25
COS82A-1M
COS82A-1M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
12.00
12.00
38.0
67.0
18.0
508
5
0.25
COS82A-2M
COS82A-2M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
16.00
16.00
38.0
67.0
18.0
508
5
0.25
COS82A-3M
COS82A-3M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
19.00
19.00
38.0
67.0
18.0
508
5
0.25
COS84A-1M
COS84A-1M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
12.00
12.00
44.5
76.2
20.0
678
5
0.25
COS84A-2M
COS84A-2M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
16.00
16.00
44.5
76.2
20.0
678
5
0.25
COS84A-3M
COS84A-3M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
19.00
19.00
44.5
76.2
20.0
678
5
0.25
COS86A-1M
COS86A-1M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
19.00
19.00
57.0
130.3
32.0
1130
5
0.25
COS86A-2M
COS86A-2M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
22.00
22.00
57.0
130.3
32.0
1130
5
0.25
COS86A-3M
COS86A-3M
Single Beam Coupling
clamp style
Master Inch/Metric Catalo...
Aluminum
25.00
25.00
57.0
130.3
32.0
1130
5
0.25
COS79A-1M
COS79A-1M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
6.00
6.00
25.5
31.8
8.4
170
5
0.25
COS79A-2M
COS79A-2M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
6.00
8.00
25.5
31.8
8.4
170
5
0.25
COS79A-3M
COS79A-3M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
8.00
8.00
25.5
31.8
8.4
170
5
0.25
COS79A-4M
COS79A-4M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
8.00
10.00
25.5
31.8
8.4
170
5
0.25
COS79A-5M
COS79A-5M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
10.00
10.00
25.5
31.8
8.4
170
5
0.25
COS81A-1M
COS81A-1M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
10.00
10.00
31.8
44.5
11.2
350
5
0.25
COS81A-2M
COS81A-2M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
10.00
12.00
31.8
44.5
11.2
350
5
0.25
COS81A-3M
COS81A-3M
Single Beam Coupling
set screw style
Master Inch/Metric Catalo...
Aluminum
12.00
12.00
31.8
44.5
11.2
350
5
0.25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表