RCSA-M to RCLA-M - Reli-A-Flex Couplings - Aluminum 7075 Alocrom Finish
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/rcsa_set_screw.prj},{NB=RCSA25-9M},{PN=RCSA25-9M},{DES=Reli-A-Flex Couplings, Set Screw Short Style},{CN=Master Inch/Metric Catalog},{CP=MG16},{MAT=Aluminum 7075 Alocrom Finish},{B1=12.00},{B2=12.00},{D=25.80},{L=25.0},{E=7.6},{SSS=M5},{A=5.80},{X=9.75},{Y=5.70},{IDM=4.13},{NDM=5.00},{TYP=2.0000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1
Bore ØB1 (+0.05/-0.00)
[mm]
B2
Bore ØB2 (+0.05/-0.00)
[mm]
D
Outside Diameter ØD
[mm]
L
Overall Length
[mm]
E
Width
[mm]
SSS
Set Srew Size
ⁿ/ₐ
A
Nominal Drill Size
[mm]
X
Counterbore Diameter
[mm]
Y
Countersink Diameter
[mm]
IDM
Internal Minor Diameter
[mm]
NDM
Nominal Diameter
[mm]
RCSA6-1M
RCSA6-1M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
1.50
1.50
9.35
6.0
2.8
M1.2 (Slot Set Srew)
1.65
3.00
1.50
1.00
1.20
RCSA6-2M
RCSA6-2M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
1.50
2.00
9.35
6.0
2.8
M1.2 (Slot Set Srew)
1.65
3.00
1.50
1.00
1.20
RCSA6-3M
RCSA6-3M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
2.00
2.00
9.35
6.0
2.8
M1.2 (Slot Set Srew)
1.65
3.00
1.50
1.00
1.20
RCSA6-4M
RCSA6-4M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
2.00
3.00
9.35
6.0
2.8
M1.2 (Slot Set Srew)
1.65
3.00
1.50
1.00
1.20
RCSA6-5M
RCSA6-5M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
3.00
9.35
6.0
2.8
M1.2 (Slot Set Srew)
1.65
3.00
1.50
1.00
1.20
RCSA8-1M
RCSA8-1M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
2.00
2.00
11.70
8.0
3.2
M1.6
1.95
3.50
2.00
1.22
1.60
RCSA8-2M
RCSA8-2M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
2.00
3.00
11.70
8.0
3.2
M1.6
1.95
3.50
2.00
1.22
1.60
RCSA8-3M
RCSA8-3M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
3.00
11.70
8.0
3.2
M1.6
1.95
3.50
2.00
1.22
1.60
RCSA8-4M
RCSA8-4M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
4.00
11.70
8.0
3.2
M1.6
1.95
3.50
2.00
1.22
1.60
RCSA8-5M
RCSA8-5M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
4.00
4.00
11.70
8.0
3.2
M1.6
1.95
3.50
2.00
1.22
1.60
RCSA10-1M
RCSA10-1M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
3.00
13.65
10.0
4.0
M2
2.40
4.40
2.60
1.57
2.00
RCSA10-2M
RCSA10-2M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
4.00
13.65
10.0
4.0
M2
2.40
4.40
2.60
1.57
2.00
RCSA10-3M
RCSA10-3M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
4.00
4.00
13.65
10.0
4.0
M2
2.40
4.40
2.60
1.57
2.00
RCSA10-4M
RCSA10-4M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
4.00
5.00
13.65
10.0
4.0
M2
2.40
4.40
2.60
1.57
2.00
RCSA10-5M
RCSA10-5M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
5.00
5.00
13.65
10.0
4.0
M2
2.40
4.40
2.60
1.57
2.00
RCSA13-1M
RCSA13-1M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
3.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA13-2M
RCSA13-2M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
4.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA13-3M
RCSA13-3M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
4.00
4.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA13-4M
RCSA13-4M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
4.00
5.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA13-5M
RCSA13-5M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
5.00
5.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA13-6M
RCSA13-6M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
5.00
6.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA13-7M
RCSA13-7M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
6.00
6.00
16.80
13.0
5.0
M2.5
3.00
5.40
3.10
2.01
2.50
RCSA16-1M
RCSA16-1M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
3.00
19.75
16.0
5.9
M3
3.70
6.50
3.60
2.46
3.00
RCSA16-2M
RCSA16-2M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
3.00
4.00
19.75
16.0
5.9
M3
3.70
6.50
3.60
2.46
3.00
RCSA16-3M
RCSA16-3M
Reli-A-Flex Couplings, Se...
Master Inch/Metric Catalo...
Aluminum 7075 Alocrom Fin...
4.00
4.00
19.75
16.0
5.9
M3
3.70
6.50
3.60
2.46
3.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表