Q3M - Retainer Rings - Spring Steel - Bowed Snap-On Design
WMBerg
METRIC
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/miscellaneous/mf41a.prj},{NB=Q3M-8},{PN=Q3M-8},{DES=Retainer Ring},{CN=Master Inch/Metric Catalog},{CP=F41},{MAT=Spring Steel},{S=8},{Y=12.7},{T=0.6},{V=1.3},{X=0.6},{D=6.1},{W=1.2},{G=6.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
S
Shaft Size ØS
[mm]
Y
Flat Outside Diameter ØY
[mm]
T
Ring Thickness
[mm]
V
Distance
[mm]
X
Max. Take Up
[mm]
D
Free Inside Diameter ØD
[mm]
W
Width
[mm]
G
Groove Diameter ØG
[mm]
Q3M-3
Q3M-3
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
3
5.8
0.3
0.6
0.3
2.3
0.6
2.4
Q3M-4
Q3M-4
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
4
7.2
0.4
0.8
0.3
2.8
0.7
2.9
Q3M-8
Q3M-8
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
8
12.7
0.6
1.3
0.6
6.1
1.2
6.3
Q3M-11
Q3M-11
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
11
17.4
0.9
1.5
0.6
8.5
1.5
8.7
Q3M-16
Q3M-16
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
16
23.9
1.1
2.0
0.9
12.1
2.0
12.3
Q3M-19
Q3M-19
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
19
25.4
1.3
2.2
0.9
15.5
2.2
15.9
Q3M-25
Q3M-25
Retainer Ring
Master Inch/Metric Catalo...
Spring Steel
25
38.1
1.3
2.2
0.9
20.8
2.2
21.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表