S7G - Gear Motors
Yaskawa
Motion
Sigma-7 Servo Products
Gear Motors
S7G Gear Motors
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/gear_motors/s7g_gear_motors/s7g.prj},{NB=S7G30AC-VL120-05},{SHA256=eEKUMx5RzHaBPti+qsdOrhhkToFJ6mCLA0/kfiO52/Q=},{INAME=S7G30AC2dVL1202d05},{PN=S7G30AC-VL120-05},{DESC=S7G GMTR 5:1 200V 2.9KW ABS BK},{SERIES=S7G},{RATO=2900},{SV=200V},{SE=ABS},{GR=5:1},{OPT=With Holding Brake (24V)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output
ⁿ/ₐ
SV
Supply Voltage
ⁿ/ₐ
SE
Encoder Type
ⁿ/ₐ
GR
Gear Ratio
ⁿ/ₐ
OPT
Options
ⁿ/ₐ
S7G05AC-VL070-03
S7G05AC-VL070-03
S7G GMTR 3:1 200V 450W AB...
S7G
450
200V
ABS
3:1
With Holding Brake (24V)
S7G05AC-VL070-05
S7G05AC-VL070-05
S7G GMTR 5:1 200V 450W AB...
S7G
450
200V
ABS
5:1
With Holding Brake (24V)
S7G05AC-VL090-10
S7G05AC-VL090-10
S7G GMTR 10:1 200V 450W A...
S7G
450
200V
ABS
10:1
With Holding Brake (24V)
S7G05AC-VL090-25
S7G05AC-VL090-25
S7G GMTR 25:1 200V 450W A...
S7G
450
200V
ABS
25:1
With Holding Brake (24V)
S7G05AC-VL120-50
S7G05AC-VL120-50
S7G GMTR 50:1 200V 450W A...
S7G
450
200V
ABS
50:1
With Holding Brake (24V)
S7G05A-VL070-03
S7G05A-VL070-03
S7G GMTR 3:1 200V 450W AB...
S7G
450
200V
ABS
3:1
Without Options
S7G05A-VL070-05
S7G05A-VL070-05
S7G GMTR 5:1 200V 450W AB...
S7G
450
200V
ABS
5:1
Without Options
S7G05A-VL090-10
S7G05A-VL090-10
S7G GMTR 10:1 200V 450W A...
S7G
450
200V
ABS
10:1
Without Options
S7G05A-VL090-25
S7G05A-VL090-25
S7G GMTR 25:1 200V 450W A...
S7G
450
200V
ABS
25:1
Without Options
S7G05A-VL120-50
S7G05A-VL120-50
S7G GMTR 50:1 200V 450W A...
S7G
450
200V
ABS
50:1
Without Options
S7G05DC-VL070-03
S7G05DC-VL070-03
S7G GMTR 3:1 400V 450W AB...
S7G
450
400V
ABS
3:1
With Holding Brake (24V)
S7G05DC-VL070-05
S7G05DC-VL070-05
S7G GMTR 5:1 400V 450W AB...
S7G
450
400V
ABS
5:1
With Holding Brake (24V)
S7G05DC-VL090-10
S7G05DC-VL090-10
S7G GMTR 10:1 400V 450W A...
S7G
450
400V
ABS
10:1
With Holding Brake (24V)
S7G05DC-VL090-25
S7G05DC-VL090-25
S7G GMTR 25:1 400V 450W A...
S7G
450
400V
ABS
25:1
With Holding Brake (24V)
S7G05D-VL070-03
S7G05D-VL070-03
S7G GMTR 3:1 400V 450W AB...
S7G
450
400V
ABS
3:1
Without Options
S7G05D-VL070-05
S7G05D-VL070-05
S7G GMTR 5:1 400V 450W AB...
S7G
450
400V
ABS
5:1
Without Options
S7G05D-VL090-10
S7G05D-VL090-10
S7G GMTR 10:1 400V 450W A...
S7G
450
400V
ABS
10:1
Without Options
S7G05D-VL090-25
S7G05D-VL090-25
S7G GMTR 25:1 400V 450W A...
S7G
450
400V
ABS
25:1
Without Options
S7G05D-VL120-50
S7G05D-VL120-50
S7G GMTR 50:1 400V 450W A...
S7G
450
400V
ABS
50:1
Without Options
S7G09AC-VL090-03
S7G09AC-VL090-03
S7G GMTR 3:1 200V 850W AB...
S7G
850
200V
ABS
3:1
With Holding Brake (24V)
S7G09AC-VL090-05
S7G09AC-VL090-05
S7G GMTR 5:1 200V 850W AB...
S7G
850
200V
ABS
5:1
With Holding Brake (24V)
S7G09AC-VL090-10
S7G09AC-VL090-10
S7G GMTR 10:1 200V 850W A...
S7G
850
200V
ABS
10:1
With Holding Brake (24V)
S7G09AC-VL120-25
S7G09AC-VL120-25
S7G GMTR 25:1 200V 850W A...
S7G
850
200V
ABS
25:1
With Holding Brake (24V)
S7G09AC-VL155-50
S7G09AC-VL155-50
S7G GMTR 50:1 200V 850W A...
S7G
850
200V
ABS
50:1
With Holding Brake (24V)
S7G09A-VL090-03
S7G09A-VL090-03
S7G GMTR 3:1 200V 850W AB...
S7G
850
200V
ABS
3:1
Without Options
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表