SGLFW - Linear Servo Motors
Yaskawa
Motion
Sigma-7 Servo Products
Linear Servo Motors
SGLF
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/linear_servo_motors/sglf/sglfw.prj},{NB=SGLFW2-90A560AS},{SHA256=J3G1U9/udLzqSyaxpc7m1htTX+2GRUZSubkB+6UMb7A=},{INAME=00022__sglfw22d90a560as},{PN=SGLFW2-90A560AS},{DESC=S7 LNR MTR COIL 200V 1680N HALL SENSOR},{SERIES=SGLFW2},{SV=200V},{CT=Iron Core},{DR=A},{MH=90},{LMC=563},{F=1680},{OPT=With polarity sensor and thermal protector}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SV
Supply Voltage
ⁿ/ₐ
CT
Core Type
ⁿ/ₐ
DR
Design Revision
ⁿ/ₐ
MH
Magnet Height
[mm]
LMC
Length of Moving Coil
[mm]
F
Force
[Nm]
OPT
Options
ⁿ/ₐ
SGLFW2-30A070AS
SGLFW2-30A070AS
S7 LNR MTR COIL 200V 45N ...
SGLFW2
200V
Iron Core
A
30
70
45
With polarity sensor and ...
SGLFW2-30A070AT
SGLFW2-30A070AT
S7 LNR MTR COIL 200V 45N
SGLFW2
200V
Iron Core
A
30
70
45
Without polarity sensor, ...
SGLFW2-30A120AS
SGLFW2-30A120AS
S7 LNR MTR COIL 200V 90N ...
SGLFW2
200V
Iron Core
A
30
125
90
With polarity sensor and ...
SGLFW2-30A120AT
SGLFW2-30A120AT
S7 LNR MTR COIL 200V 90N
SGLFW2
200V
Iron Core
A
30
125
90
Without polarity sensor, ...
SGLFW2-30A230AS
SGLFW2-30A230AS
S7 LNR MTR COIL 200V 180N...
SGLFW2
200V
Iron Core
A
30
230
180
With polarity sensor and ...
SGLFW2-30A230AT
SGLFW2-30A230AT
S7 LNR MTR COIL 200V 170N
SGLFW2
200V
Iron Core
A
30
230
170
Without polarity sensor, ...
SGLFW2-45A200AS
SGLFW2-45A200AS
S7 LNR MTR COIL 200V 580N...
SGLFW2
200V
Iron Core
A
45
205
580
With polarity sensor and ...
SGLFW2-45A200AT
SGLFW2-45A200AT
S7 LNR MTR COIL 200V 280N
SGLFW2
200V
Iron Core
A
45
205
280
Without polarity sensor, ...
SGLFW2-45A380AS
SGLFW2-45A380AS
S7 LNR MTR COIL 200V 560N...
SGLFW2
200V
Iron Core
A
45
384
560
With polarity sensor and ...
SGLFW2-45A380AT
SGLFW2-45A380AT
S7 LNR MTR COIL 200V 560N
SGLFW2
200V
Iron Core
A
45
384
560
Without polarity sensor, ...
SGLFW2-90A200AS
SGLFW2-90A200AS
S7 LNR MTR COIL 200V 560N...
SGLFW2
200V
Iron Core
A
90
205
560
With polarity sensor and ...
SGLFW2-90A200AT
SGLFW2-90A200AT
S7 LNR MTR COIL 200V 1120...
SGLFW2
200V
Iron Core
A
90
205
1120
Without polarity sensor, ...
SGLFW2-90A380AS
SGLFW2-90A380AS
S7 LNR MTR COIL 200V 1120...
SGLFW2
200V
Iron Core
A
90
384
1120
With polarity sensor and ...
SGLFW2-90A380AT
SGLFW2-90A380AT
S7 LNR MTR COIL 200V 1120...
SGLFW2
200V
Iron Core
A
90
384
1120
Without polarity sensor, ...
SGLFW2-90A560AS
SGLFW2-90A560AS
S7 LNR MTR COIL 200V 1680...
SGLFW2
200V
Iron Core
A
90
563
1680
With polarity sensor and ...
SGLFW2-90A560AT
SGLFW2-90A560AT
S7 LNR MTR COIL 200V 1680...
SGLFW2
200V
Iron Core
A
90
563
1680
Without polarity sensor, ...
SGLFW2-1DA380AS
SGLFW2-1DA380AS
S7 LNR MTR COIL 200V 1680...
SGLFW2
200V
Iron Core
A
135
384
1680
With polarity sensor and ...
SGLFW2-1DA380AT
SGLFW2-1DA380AT
S7 LNR MTR COIL 200V 1680...
SGLFW2
200V
Iron Core
A
135
384
1680
Without polarity sensor, ...
SGLFW2-1DA560AS
SGLFW2-1DA560AS
S7 LNR MTR COIL 200V 2520...
SGLFW2
200V
Iron Core
A
135
563
2520
With polarity sensor and ...
SGLFW2-1DA560AT
SGLFW2-1DA560AT
S7 LNR MTR COIL 200V 2520...
SGLFW2
200V
Iron Core
A
135
563
2520
Without polarity sensor, ...
SGLFW2-1DD380AS1E
SGLFW2-1DD380AS1E
S7 LNR MTR COIL 400V 1680...
SGLFW2
400V
Iron Core
A
135
384
1680
With polarity sensor and ...
SGLFW2-1DD560AS1E
SGLFW2-1DD560AS1E
S7 LNR MTR COIL 400V 2520...
SGLFW2
400V
Iron Core
A
135
563
2520
With polarity sensor and ...
SGLFW2-30D070AS1E
SGLFW2-30D070AS1E
S7 LNR MTR COIL 400V 45N ...
SGLFW2
400V
Iron Core
A
30
70
45
With polarity sensor and ...
SGLFW2-30D120AS1E
SGLFW2-30D120AS1E
S7 LNR MTR COIL 400V 90N ...
SGLFW2
400V
Iron Core
A
30
125
90
With polarity sensor and ...
SGLFW2-30D230AS1E
SGLFW2-30D230AS1E
S7 LNR MTR COIL 400V 180N...
SGLFW2
400V
Iron Core
A
30
230
180
With polarity sensor and ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表