目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
118 F - Rack quality 8 helical toothing + holes drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 8 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita8eli/eli_q8_fori_rz.prj},{NB=CRAT 118 040 100 F},{CODICE=118 040 100 F},{MAT=C45 + Induction Hardening},{MODULO=4},{L=1000.00},{L1=14.2},{Z=75},{B=40},{H=40},{HO=36},{S=3},{A=62.5},{INF=125},{FC=10},{HF=12},{D2=10},{D3=15},{T=9},{A1=33.30},{IS=933.40},{D1=7.7},{PE=0.060},{W=11.35},{TXT=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 118 025 050 F
118 025 050 F
C45 + Induction Hardening
2
500.00
8.9
75
25
25
23
2
62.5
125
6
8
7
11
7
31.70
436.60
5.7
0.060
2.30
CRAT 118 025 100 F
118 025 100 F
C45 + Induction Hardening
2
1000.00
8.9
150
25
25
23
2
62.5
125
10
8
7
11
7
31.70
936.60
5.7
0.060
4.55
CRAT 118 025 200 F
118 025 200 F
C45 + Induction Hardening
2
2000.00
8.9
300
25
25
23
2
62.5
125
18
8
7
11
7
31.70
1936.60
5.7
0.078
9.05
CRAT 118 030 050 F
118 030 050 F
C45 + Induction Hardening
3
500.00
10.6
50
30
30
27
2
62.5
125
6
9
10
15
9
35.00
430.00
7.7
0.060
3.20
CRAT 118 030 100 F
118 030 100 F
C45 + Induction Hardening
3
1000.00
10.6
100
30
30
27
2
62.5
125
10
9
10
15
9
35.00
930.00
7.7
0.060
6.40
CRAT 118 030 200 F
118 030 200 F
C45 + Induction Hardening
3
2000.00
10.6
200
30
30
27
2
62.5
125
18
9
10
15
9
35.00
1930.00
7.7
0.078
12.75
CRAT 118 040 050 F
118 040 050 F
C45 + Induction Hardening
4
506.67
14.2
38
40
40
36
3
62.5
125
6
12
10
15
9
33.30
433.00
7.7
0.060
5.75
CRAT 118 040 100 F
118 040 100 F
C45 + Induction Hardening
4
1000.00
14.2
75
40
40
36
3
62.5
125
10
12
10
15
9
33.30
933.40
7.7
0.060
11.35
CRAT 118 040 200 F
118 040 200 F
C45 + Induction Hardening
4
2000.00
14.2
150
40
40
36
3
62.5
125
18
12
10
15
9
33.30
1933.40
7.7
0.078
22.65
CRAT 118 050 100 F
118 050 100 F
C45 + Induction Hardening
5
1000.00
17.7
60
50
50
45
3
62.5
125
10
12
14
20
13
37.50
925.00
11.7
0.060
17.70
CRAT 118 050 200 F
118 050 200 F
C45 + Induction Hardening
5
2000.00
17.7
120
50
50
45
3
62.5
125
18
12
14
20
13
37.50
1925.00
11.7
0.078
35.35
CRAT 118 060 100 F
118 060 100 F
C45 + Induction Hardening
6
1000.00
21.3
50
60
60
54
3
62.5
125
10
16
18
26
17
37.50
925.00
15.7
0.060
25.45
CRAT 118 060 200 F
118 060 200 F
C45 + Induction Hardening
6
2000.00
21.3
100
60
60
54
3
62.5
125
18
16
18
26
17
37.50
1925.00
15.7
0.078
50.90
CRAT 118 080 100 F
118 080 100 F
C45 + Induction Hardening
8
960.00
28.4
36
80
80
72
3
60.0
120
10
25
22
33
21
120.00
720.00
19.7
0.060
43.45
CRAT 118 080 200 F
118 080 200 F
C45 + Induction Hardening
8
1920.00
28.4
72
80
80
72
3
60.0
120
18
25
22
33
21
120.00
1680.00
19.7
0.078
86.85
CRAT 118 100 100 F
118 100 100 F
C45 + Induction Hardening
10
1000.00
35.5
30
100
100
90
3
62.5
125
10
32
33
48
32
125.00
750.00
19.7
0.060
70.65
CRAT 118 100 200 F
118 100 200 F
C45 + Induction Hardening
10
2000.00
35.5
60
100
100
90
3
62.5
125
18
32
33
48
32
125.00
1750.00
19.7
0.078
141.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表