slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
miniHK manual clamp - miniature
Zimmer Group
Linear technology
Clamping and Braking Elements
Product tree
Manuelle Klemmelemente
Powered by
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/produktbaum/manuelle/minihk.prj},{NB=HK1500M-THKRSR-RSR..N-15},{SORTIERUNG=3},{KLEMTYP=miniHK},{ARTIKEL=HK1500M},{TABELLE=30.00},{VERMERK=},{ARTIKELNUM=HK1500M},{ADAPTERPLA=},{ENDDVIS=ohne},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Anweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=THK},{SCHIENTYP=RSR},{GROESSE=15},{WAGENTYP=RSR..N},{ABDECKBAND=ja},{HALTEKRAFT=180},{RICHT=von oben},{OW=15.00},{OWM=12.70},{D=16.0},{X=16.0},{T=MIN},{A=32.0},{B=20.0},{BMAX=20.0},{C=5.0},{CC=5.0},{E=11.0},{ANZUGSMOMENT=0.75},{A1=25.0},{A2=14.00},{A3=2.00},{A4=0.00},{B1=14.0},{B2=3.00},{G=M3},{GG=3},{DK=12},{DK1=4.50},{H=4.0},{H1=8.05},{BN=15.5},{HN=6.2},{DB=9.0},{ABSD=2.15},{SELEKTION=MINIHK},{ZZC=J}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTELLNUM
item number clamping element
ⁿ/ₐ
ADAPTERPLA
item number distance plate
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
SCHIENHERS
guide rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of guide rail
ⁿ/ₐ
GROESSE
size
ⁿ/ₐ
WAGENTYP
type of carriage
ⁿ/ₐ
ABDECKBAND
Schienenabdeckband einsetzbar
ⁿ/ₐ
HALTEKRAFT
holding force
[N]
RICHT
installation way
ⁿ/ₐ
OW
Klemmbreite
[mm]
OWM
Clamping width min.
[mm]
D
fastening surface/rail base
[mm]
X
fastening surface/rail base without adapting plate
[mm]
T
thickness of distance plate
[mm]
A
width
[mm]
B
casing length
[mm]
C
clearance
[mm]
E
casing height
[mm]
ANZUGSMOMENT
fastening torque
[N*m]
A1
fixing holes/width
[mm]
A2
clamping head length
[mm]
B1
mounting holes/length
[mm]
B2
mounting holes/length
[mm]
G
fastening screw thread
[mm]
DK
clamping head diameter
[mm]
H
depth of the fastening screw thread
[mm]
H1
clamping head / casing bottom
[mm]
Manuelles Klemmelement
HK0500M
standard
40
from above
5.00
12.0
14.0
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500MW
standard
40
from above
10.00
9.50
17.0
14.0
4.5
0.07
13.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0700M
standard
65
from above
7.00
6.30
17.0
12.0
6.0
0.11
12.0
7.00
8.0
2.00
M2
6
2.5
4.30
Manuelles Klemmelement
HK0700MW
standard
65
from above
14.00
13.00
25.0
12.0
6.0
0.11
19.0
6.65
8.0
2.00
M2
6
6.0
4.30
Manuelles Klemmelement
HK0900M
standard
100
from above
9.00
7.44
20.0
17.0
7.3
0.17
15.0
9.00
11.0
3.00
M3
8
3.0
5.35
Manuelles Klemmelement
HK0900MW
standard
100
from above
18.00
16.00
30.0
17.0
7.8
0.17
23.0
9.00
11.0
3.00
M3
8
3.0
5.85
Manuelles Klemmelement
HK1200M
standard
150
from above
12.00
9.64
27.0
19.0
9.5
0.35
20.0
10.00
13.0
3.00
M3
10
3.6
7.15
Manuelles Klemmelement
HK1200MW
standard
150
from above
24.00
22.00
40.0
19.0
10.0
0.35
30.0
10.00
13.0
3.00
M3
10
3.5
7.65
Manuelles Klemmelement
HK1500M
standard
180
from above
15.00
12.70
32.0
20.0
11.0
0.75
25.0
14.00
14.0
3.00
M3
12
4.0
8.05
Manuelles Klemmelement
HK1500MW
standard
180
from above
42.00
39.60
60.0
22.0
11.5
0.75
45.0
14.00
15.0
3.50
M4
12
4.5
8.55
Manuelles Klemmelement
HK1510MW
standard
180
from above
30.00
48.0
22.0
11.5
0.75
35.0
14.00
14.5
3.75
M4
12
4.0
8.55
Manuelles Klemmelement
HK2000M
standard
220
from above
20.00
17.30
46.0
26.0
15.0
1.30
38.0
14.00
19.0
3.50
M4
14
6.0
9.60
Manuelles Klemmelement
HK2500M
standard
300
from above
23.00
48.0
35.0
20.0
2.50
35.0
16.00
24.0
5.50
M6
16
7.0
14.90
Manuelles Klemmelement
HK0500M
standard
CPC
MR-M(MRU-M)
5
MR-ML
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
CPC
MR-M(MRU-M)
5
MR-MN
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
HepcoMotion
MLG
5
MLG..C
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
HepcoMotion
MLG
5
MLG..N
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
IKO
LWL
5
LWLC..B
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
IKO
LWL
5
LWLC..N
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
IKO
LWL
5
LWL..B
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
IKO
LWL
5
LWL..N
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
IKO
ML
5
MLC
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
IKO
ML
5
ML
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
MISUMI
STZL (Miniature)
5(6)
SEB
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
Manuelles Klemmelement
HK0500M
standard
MISUMI
STZL (Miniature)
5(6)
SELB
ja
40
from above
5.00
6.0
6.0
12.0
14.0
1.5
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表