您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VD.FP+I - Solid handwheels with side handle
Elesa+Ganter
Operating elements
VD.FP+I
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vd_fp_i/vd_fp_i.prj},{NB=Solid handwheels with side handle VD.140FP+I-A14},{PARTNUMBER=70625},{DESCRIPTION=VD.140FP+I-A14},{VERS=2.000},{DIM01=140},{DIM02=46},{DIM03=18},{DIM04=32},{DIM05=24},{DIM06=44},{DIM07=70},{DIM08=48},{DIM09=38},{DIM10=15},{DIM11=14},{DIM111=14.000},{DIM12=65},{DIM13=M8},{DIM14=60},{DIM15=-},{DIM16=-},{DIM17=-},{DIM18=-},{DIM19=300},{DIM20=19},{WEIGHT=500},{MA=8.000},{MB=6.466},{D3=44.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年2月22日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
l2
[mm]
DIM11
dH7
[mm]
DIM12
H
[mm]
DIM13
m
ⁿ/ₐ
DIM14
R
[mm]
DIM15
d'
[mm]
DIM16
d''
[mm]
DIM17
t
[mm]
DIM18
b
[mm]
DIM19
C
[Nm]
DIM20
L
[J]
WEIGHT
Weight
[g]
Solid handwheels with sid...
70111
VD.50FP+I
50
22
12
16
16
-
25
26
19
9
-
28
M6
19
12
10
11.4
3
55
3
75
Solid handwheels with sid...
70115
VD.50 FP+I-A10
50
22
12
16
16
-
25
26
19
9
10
28
M6
19
-
-
-
-
55
3
65
Solid handwheels with sid...
70211
VD.63FP+I
63
28
13
20
20
-
31
28
24
10
-
40
M6
24
13
11
12.8
4
75
4
145
Solid handwheels with sid...
70215
VD.63 FP+I-A10
63
28
13
20
20
-
31
28
24
10
10
40
M6
24
-
-
-
-
75
4
130
Solid handwheels with sid...
70321
VD.80FP+I
80
31
14
20
16
28
43
30
28
10
-
40
M6
32
13
11
12.8
4
90
8
180
Solid handwheels with sid...
70325
VD.80FP+I-A10
80
31
14
20
16
28
43
30
28
10
10
40
M6
32
-
-
-
-
90
8
155
Solid handwheels with sid...
70327
VD.80 FP+I-A12
80
31
14
20
16
28
43
30
28
10
12
40
M6
32
-
-
-
-
90
8
145
Solid handwheels with sid...
70421
VD.100FP+I
100
40
15
24
20
35
54
39
36
12
-
50
M6
41
16
13
15.3
5
150
11
300
Solid handwheels with sid...
70425
VD.100FP+I-A10
100
40
15
24
20
35
54
39
36
12
10
50
M6
41
-
-
-
-
150
11
270
Solid handwheels with sid...
70427
VD.100 FP+I-A12
100
40
15
24
20
35
54
39
36
12
12
50
M6
41
-
-
-
-
150
11
260
Solid handwheels with sid...
70521
VD.125FP+I
125
44
15
32
24
44
70
46
38
15
-
65
M8
53
20
16
18.3
5
300
14
465
Solid handwheels with sid...
70525
VD.125FP+I-A12
125
44
15
32
24
44
70
46
38
15
12
65
M8
53
-
-
-
-
300
14
415
Solid handwheels with sid...
70527
VD.125 FP+I-A14
125
44
15
32
24
44
70
46
38
15
14
65
M8
53
-
-
-
-
300
14
405
Solid handwheels with sid...
70621
VD.140FP+I
140
46
18
32
24
44
70
48
38
15
-
65
M8
60
20
16
18.3
5
300
19
530
Solid handwheels with sid...
70625
VD.140FP+I-A14
140
46
18
32
24
44
70
48
38
15
14
65
M8
60
-
-
-
-
300
19
500
Solid handwheels with sid...
70711
VD.150FP+I
150
48
18
32
24
44
70
48
38
15
-
65
M8
64
20
16
18.3
5
300
19
580
Solid handwheels with sid...
70713
VD.150 FP+I-A14
150
48
18
32
24
44
70
48
38
15
14
65
M8
64
-
-
-
-
300
19
540
Solid handwheels with sid...
70715
VD.150FP+I-A16
150
48
18
32
24
44
70
48
38
15
16
65
M8
64
-
-
-
-
300
19
530
Solid handwheels with sid...
70821
VD.175FP+I
175
53
19
40
31
55
90
56
43
15
-
80
M10
75
26
22
24.8
6
500
27
850
Solid handwheels with sid...
70823
VD.175 FP+I-A16
175
53
19
40
31
55
90
56
43
15
16
80
M10
75
-
-
-
-
500
27
810
Solid handwheels with sid...
70825
VD.175FP+I-A18
175
53
19
40
31
55
90
56
43
15
18
80
M10
75
-
-
-
-
500
27
800
Solid handwheels with sid...
70921
VD.200FP+I
200
57
21
40
31
55
90
60
43
15
-
90
M10
86
26
22
24.8
6
700
36
1080
Solid handwheels with sid...
70925
VD.200FP+I-A18
200
57
21
40
31
55
90
60
43
15
18
90
M10
86
-
-
-
-
700
36
1045
Solid handwheels with sid...
70927
VD.200 FP+I-A20
200
57
21
40
31
55
90
60
43
15
20
90
M10
86
-
-
-
-
500
27
1020
Solid handwheels with sid...
71021
VD.225FP+I
225
61
23
49
38
66
110
66
44
15
-
90
M10
99
34
27
30.3
8
900
36
1430
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF