You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Modèles CAO
Se connecter
Créer compte
Mot de passe?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English
Information sur label de qualité
Catalogue: Festo
Créé le: 04.02.2021
Quelques particularités du catalogue:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBC (x) - Standard cylinder, x stroke
Festo
Products (A - Z)
D
DSBC
Powered by
Choix du modèle CAO
{festo/parts/d/dsbc/dsbc_asmtab_x_hub.prj},{NB=1463481 DSBC-63-1-PPSA-N3---(0)},{TNR=1463481},{TYP=DSBC},{KDM=63},{HUB=1},{HUB1=[1:2800]},{HUBST=0},{DAE=PPS},{NOR=N3},{A=32},{AM=32},{AF=16},{B=45},{BG=17},{E=75},{EE=G3/8},{EEK=16.662},{G=40.5},{U1=6.25},{U2=12.75},{KK=M16x1.5},{KKDM=16.000},{KKP=1.500},{L2=27.0},{L3=5.0},{L7=9.0},{L8N=121},{MM=20},{PL=27.5},{RT=M8},{RTK=8.000},{TG=56.5},{VA=4},{VD=15.0},{WH=35.9},{ZJN=157.1},{ZMN=195.4},{SW1=17},{SW2=24},{SW3=8},{D1=10.5},{KF=M10},{KFK=10.000},{T1=21.0},{T2=4.7},{VERS=Standard},{PPATH=assemblies/dsbc_asmtpl.prj},{GEW1=1740.000},{GEW2=62.000}
Propriétés du filtre
Appliquer filtre
Supprimer filtre
Annuler
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
Nomenclature
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KDM
Piston diameter
[mm]
DAE
Cushioning
ⁿ/ₐ
NOR
Standard
ⁿ/ₐ
A
[mm]
AM
[mm]
AF
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
Thread
ⁿ/ₐ
G
[mm]
U1
[mm]
U2
[mm]
KK
Thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
Thread
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
D1
[mm]
KF
Thread
ⁿ/ₐ
T1
[mm]
T2
[mm]
CNSMASSEXACT
Weight
[kg]
1463252 DSBC-32-1-PPSA-N3
1463252
DSBC
32
PPS
N3
22
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
25.0
120.100
10
16
6
6.4
M6
16.0
2.6
0.4677
1463254 DSBC-32-1-PPVA-N3
1463254
DSBC
32
PPV
N3
22
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
25.0
120.100
10
16
6
6.4
M6
16.0
2.6
0.4677
1462835 DSBC-40-1-PPSA-N3
1462835
DSBC
40
PPS
N3
24
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
13
18
6
8.4
M8
16.0
3.3
0.7437
1462834 DSBC-40-1-PPVA-N3
1462834
DSBC
40
PPV
N3
24
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
13
18
6
8.4
M8
16.0
3.3
0.7437
1463768 DSBC-50-1-PPSA-N3
1463768
DSBC
50
PPS
N3
32
32
16
40
17
64
G1/4
33.0
5.50
10.40
M16x1.5
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
17
24
8
10.5
M10
21.0
4.7
1.1956
1463766 DSBC-50-1-PPVA-N3
1463766
DSBC
50
PPV
N3
32
32
16
40
17
64
G1/4
33.0
5.50
10.40
M16x1.5
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
17
24
8
10.5
M10
21.0
4.7
1.1956
1463481 DSBC-63-1-PPSA-N3
1463481
DSBC
63
PPS
N3
32
32
16
45
17
75
G3/8
40.5
6.25
12.75
M16x1.5
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
17
24
8
10.5
M10
21.0
4.7
1.7462
1463483 DSBC-63-1-PPVA-N3
1463483
DSBC
63
PPV
N3
32
32
16
45
17
75
G3/8
40.5
6.25
12.75
M16x1.5
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
17
24
8
10.5
M10
21.0
4.7
1.7462
1463500 DSBC-80-1-PPSA-N3
1463500
DSBC
80
PPS
N3
40
40
20
45
17
93
G3/8
43.0
8.00
12.50
M20x1.5
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
22
30
6
13.0
M12
26.5
6.1
2.6692
1463504 DSBC-80-1-PPVA-N3
1463504
DSBC
80
PPV
N3
40
40
20
45
17
93
G3/8
43.0
8.00
12.50
M20x1.5
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
22
30
6
13.0
M12
26.5
6.1
2.6692
1463558 DSBC-100-1-PPSA-N...
1463558
DSBC
100
PPS
N3
40
40
20
55
17
110
G1/2
48.0
10.00
13.50
M20x1.5
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
22
30
6
13.0
M12
26.5
6.1
3.6751
1463598 DSBC-100-1-PPVA-N...
1463598
DSBC
100
PPV
N3
40
40
20
55
17
110
G1/2
48.0
10.00
13.50
M20x1.5
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
22
30
6
13.0
M12
26.5
6.1
3.6751
1755348 DSBC-125-1-PPVA-N...
1755348
DSBC
125
PPV
N3
54
54
32
60
20
136
G1/2
44.7
8.00
13.00
M27x2
45.5
31.0
-10.0
161.000
32
22.5
M12
110.0
6
20.5
64.1
226.000
27
41
8
17.0
M16
40.0
8.0
6.6261
1755619 DSBC-125-1-PPSA-N...
1755619
DSBC
125
PPS
N3
54
54
32
60
20
136
G1/2
44.7
8.00
13.00
M27x2
45.5
31.0
-10.0
161.000
32
22.5
M12
110.0
6
20.5
64.1
226.000
27
41
8
17.0
M16
40.0
8.0
6.6261
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура