You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
français
italiano
日本語
한국어
中文
日本語
LMSBP - Low Head Shoulder Bolts - Shaft Diameter Tolerance g6
Misumi
metric
27_screws_nuts
Powered by
CAD model selection
{misumi/metric/27_screws_nuts/lmsbp.prj},{NB=LMSBP5.5-10},{TYPE=LMSBP},{SC=A2-90},{D=5.5},{DTOL=-0.004/-0.012},{ALT1=},{L=10},{LC=0.0},{F=7},{FC=0.0},{MP=4x0.7},{A=9.0},{E=2.5},{B=3.0},{C=2.2},{N1=2.5},{D1=6.0},{N2=1.8},{D2=4.2},{M=4.0},{P=0.70},{LCMAX=51.0},{FCMIN=4.0},{EE=0.35},{FF=0.38}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
4
5
6
7
8
LINA
Bill of material
PN
Part No.
ⁿ/ₐ
TYPE
ⁿ/ₐ
SC
Strength Class
ⁿ/ₐ
D
[mm]
F
[mm]
MP
MxP
ⁿ/ₐ
A
[mm]
E
[mm]
B
[mm]
C
[mm]
N1
n1(max)
[mm]
D1
d1(max)
[mm]
N2
n2(max)
[mm]
D2
d2(max)
[mm]
LMSBP4-10
LMSBP4-10
LMSBP
A2-90
4.0
5
2.5x0.45
6.5
2.0
2.5
1.6
2.0
4.5
1.2
2.7
LMSBP4.5-10
LMSBP4.5-10
LMSBP
A2-90
4.5
6
3x0.5
7.0
2.0
2.5
1.6
2.0
5.0
1.5
3.2
LMSBP5-10
LMSBP5-10
LMSBP
A2-90
5.0
6
3x0.5
8.0
2.0
2.5
1.6
2.0
5.5
1.5
3.2
LMSBP5.5-10
LMSBP5.5-10
LMSBP
A2-90
5.5
7
4x0.7
9.0
2.5
3.0
2.2
2.5
6.0
1.8
4.2
LMSBP6-10
LMSBP6-10
LMSBP
A2-90
6.0
7
4x0.7
9.0
2.5
3.0
2.2
2.5
6.5
1.8
4.2
LMSBP6.5-10
LMSBP6.5-10
LMSBP
A2-90
6.5
9
5x0.8
10.0
3.0
4.0
2.5
2.5
7.0
2.0
5.2
LMSBP8-10
LMSBP8-10
LMSBP
A2-90
8.0
9
6x1.0
13.0
4.0
5.0
3.0
2.5
8.7
2.0
6.2
LMSBP10-10
LMSBP10-10
LMSBP
A2-90
10.0
12
8x1.25
16.0
5.0
6.0
4.0
2.5
10.8
2.5
8.2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models
Download CAD
Download PDF datasheet