239 - Dog Bone Type III, Collar
agru
Industrial Piping Systems
Double Containment Piping System
PE-PVDF Staggered Welding
Powered by
CAD모델 선택
{agru/industrial_piping_systems/double_containment_piping_system/pe_pvdf_staggered_welding/239.prj},{NB=AGRU_84239169073_Dog Bone Type III, Collar_without cut out_HDPE/PVDF_160/90 SDR17/33 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=84239169073},{M=84239169073},{BILDCODE=239},{WEIGHT=8.990},{DIMENSIONLANG=160/90 SDR17/33},{DURCHMESSER=160/90},{EXT_BEZ_1=Dog Bone Type III, Collar},{EXT_BEZ_2=without cut out},{MATERIAL=HDPE/PVDF},{HERSTELLV=machined},{VERBINDUNG=Staggered + E-socket-welding},{SDR1=17.000},{SDR2=33.000},{S1=9.500},{S2=2.800},{L=560.000},{D=287.000},{D1=160.000},{D2=90.000},{D3=178.000},{D4=104.000},{B=60.000},{NUMB=8.000},{KGEW=0.000},{D5=17.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
SDR1
ⁿ/ₐ
SDR2
ⁿ/ₐ
S1
[mm]
S2
[mm]
L
Dimension L
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
NUMB
ⁿ/ₐ
KGEW
[mm]
AGRU_84239126372_Dog Bone...
84239126372
84239126372
239
4.790
125/63 SDR17/21
125/63
Dog Bone Type III, Collar
without cut out
HDPE/PVDF
machined
Staggered + E-socket-weld...
17.000
21.000
7.400
3.000
501.000
220.000
125.000
63.000
135.000
96.000
60.000
8.000
0.000
AGRU_84239169073_Dog Bone...
84239169073
84239169073
239
8.990
160/90 SDR17/33
160/90
Dog Bone Type III, Collar
without cut out
HDPE/PVDF
machined
Staggered + E-socket-weld...
17.000
33.000
9.500
2.800
560.000
287.000
160.000
90.000
178.000
104.000
60.000
8.000
0.000
AGRU_84239201173_Dog Bone...
84239201173
84239201173
239
14.600
200/110 SDR17/33
200/110
Dog Bone Type III, Collar
without cut out
HDPE/PVDF
machined
Staggered + E-socket-weld...
17.000
33.000
11.900
3.400
640.000
341.000
200.000
110.000
235.000
116.000
60.000
8.000
0.000
AGRU_84239281673_Dog Bone...
84239281673
84239281673
239
24.070
280/160 SDR17/33
280/160
Dog Bone Type III, Collar
without cut out
HDPE/PVDF
machined
Staggered + E-socket-weld...
17.000
33.000
16.600
4.900
666.000
409.000
280.000
160.000
294.000
130.000
65.000
12.000
0.000
AGRU_84239903272_Dog Bone...
84239903272
84239903272
239
3.560
90/32 SDR17/21
90/32
Dog Bone Type III, Collar
without cut out
HDPE/PVDF
machined
Staggered + E-socket-weld...
17.000
21.000
5.400
2.400
430.000
202.000
90.000
32.000
108.000
94.000
40.000
8.000
0.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
249 - Dog Bone Type III, Collar
agru
15.09.2022
795 - Double Containment Pipe 5m
agru
15.09.2022
012 - Stub Flange DIN
agru
05.10.2022
BOA-Compact - Maintenance free soft seated shut-off valves with short face ...
KSB
14.04.2024
FFG - Pressure pipes with cast-on flanges
Düker
14.06.2024
Fig. 7250 - Non-return spring-loaded valves
vonRoll hydro
20.03.2024
NORI 500 ZXLR/ZXSR with handwheel - Globe valve with gland packing
KSB
11.04.2024
BOA-H Angle Pattern with Material number -BIM Data - Maintenance free metal...
KSB
25.02.2024
238 - Dog Bone Type III-A, Collar
agru
15.09.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성