카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6210ZN - Pull-stud for T-slots
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Mechanical ZERO-POINT clamping system
Powered by
CAD모델 선택
{amf/zps/311_me_zps/amf6210zn_assmtab.prj},{NB=AMF550440},{BESTNR=550440},{GR=10},{IPC_SIZE=10},{PDF=PDF},{A=14},{DN=22},{H=16.0},{G=M8},{L=35},{GEW=54},{VERS=1014},{SENKS=M8 x 35},{SVERS=83510},{CTN=84662020},{EAN=4020772550448},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6210zn_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Slot
[mm]
DN
Diameter
[mm]
H
[mm]
G
Thread
[mm]
L
[mm]
GEW
Weight
[g]
SENKS
Senkschrauben
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
550438
550438
10
10
22
16.0
M 8
30
48
M8 x 30
84662020
4020772000370
yes
no
14.06.2023
yes
550439
550439
10
12
22
16.0
M 8
35
51
M8 x 35
84662020
4020772000387
yes
no
14.06.2023
yes
550440
550440
10
14
22
16.0
M8
35
54
M8 x 35
84662020
4020772550448
yes
no
14.06.2023
yes
550441
550441
20
14
32
23.0
M12
45
143
M12 x 45
84662020
4020772000394
yes
no
14.06.2023
yes
550442
550442
20
16
32
23.0
M12
45
147
M12 x 45
84662020
4020772000400
yes
no
14.06.2023
yes
550443
550443
20
18
32
23.0
M12
50
157
M12 x 50
84662020
4020772000417
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성